CONTACT INDUSTRIES - ARCHITECTURAL WOODWORK
Custom Door Frames:
Application:
SELECT APPLICATION
--------
Interior use.
Exterior use.
Substrate:
SELECT SUBSTRATE
--------
Metal.
Softwood.
Hardwood.
As selected.
Wrap Material: Wood veneer.
SELECT SPECIES
--------
Red oak.
White oak.
Cherry.
Maple.
Alder.
Douglas fir.
Mahogany.
As selected.
Factory Finish:
SELECT FINISH
--------
Unfinished (no applied finish).
Stain only.
Primed only.
Clear topcoat only.
Stain and clear topcoat.
Primed and painted.
Match existing finish.
Wrap Material: Stainable vinyl.
SELECT SPECIES
--------
Red oak.
Pine.
Mahogany.
As selected.
Factory Finish:
SELECT FINISH
--------
Unfinished (no applied finish).
Stain only.
Clear topcoat only.
Stain and clear topcoat.
Match existing finish.
Wrap Material: Vinyl film.
SELECT COLOR
--------
Solid color, as selected.
Wood grain, appearance as selected.
Moulding and Millwork:
Application:
SELECT APPLICATION
--------
Interior use.
Exterior use.
Substrate:
SELECT SUBSTRATE
--------
Finger-jointed pine.
Metal, material and gauge as selected.
Medium density fiberboard, type and density as selected.
Hardwood, species as selected.
Cellular PVC.
Fiberglass.
Engineered material.
Profile:
SELECT PROFILE
--------
Selected from manufacturer's WM pattern series.
As indicated on the Drawings.
Wrap Material: Wood veneer.
SELECT SPECIES
--------
Red oak.
White oak.
Cherry.
Maple.
Alder.
Douglas fir.
Mahogany.
As selected.
Factory Finish:
SELECT FINISH
--------
Unfinished (no applied finish).
Stain only.
Primed only.
Clear topcoat only.
Stain and clear topcoat.
Primed and painted.
Match existing finish.
Wrap Material: Stainable vinyl.
SELECT SPECIES
--------
Red oak.
Pine.
Mahogany.
As selected.
Factory Finish:
SELECT FINISH
--------
Unfinished (no applied finish).
Stain only.
Clear topcoat only.
Stain and clear topcoat.
Match existing finish.
Wrap Material: Vinyl film.
SELECT COLOR
--------
Solid color, as selected.
Wood grain, appearance as selected.
Specialty Products: _______________________
2. When you are finished making selections:
Generate Spec:
Word
WP
or
RTF