Turncraft ARCAT SpecWizard
1. Configure Turncraft - Architectural WoodWork:
COLUMNS
Architectural Columns
Column Style:
SELECT STYLE
------
Unfluted tapered round
Fluted tapered round
Unfluted non-tapered round
Fluted non-tapered round
Unfluted tapered square
Fluted tapered square
Paneled tapered square
Unfluted non-tapered square
Fluted non-tapered square
Paneled non-tapered square
Column Shaft Taper Style:
SELECT SHAFT TAPER
------
True architectural entasis
Straight taper
Custom
Column Shaft Flute Style:
SELECT SHAFT FLUTE
------
Ionic
Greek Doric
Roman Doric
All major wood species are available, including red oak, walnut, cherry, maple and others.
Column Material:
SELECT MATERIALS
------
Finger-jointed pine
Redwood
Fibracraft
Wood________species
Base Style:
SELECT STYLE
------
Tuscan #600
Roman Doric #800
Attic #900/1000
Base Materials:
SELECT MATERIALS
------
Finger-jointed pine
Redwood
Fiberglass
Polyurethane
Wood_______species
Plinth Material:
SELECT MATERIALS
------
Same as base material
Aluminum
Hi-moly plates
Capital Style:
SELECT STYLE
------
Greek Doric #400
Tuscan #600
Roman Doric #800
Empire #900
Greek Angular Ionic #900
Greek Erectheum #900
Roman Corinthian #1000
Roman Doric Ornamental #900
Roman Ionic #900
Scamozzi #900
Temple of Winds #900
Capital Material:
SELECT MATERIAL
------
Finger-jointed pine
Redwood
Fiberglass
Polyurethane
Composite
Wood_______species
Column Plan Type:
SELECT PLAN TYPE
------
A-Full round
B-3/4 round
C-3/4 round pilaster
D-1/2 round pilaster
E-Square
F-1/2 square pilaster
G-Corner square
H-Corner Square engaged
K-Back square engaged
L-Corner appliqué
Q-1/4 round
W-Back round engaged
Column Splitting:
SELECT COLUMN SPLITTING
------
For Pilaster
For Reassembly
Factory Priming:
SELECT FACTORY PRIMING
------
Factory Priming of Shaft Exterior: Required
Factory Priming of Shaft Exterior: Not required
Factory Asphalting:
SELECT FACTORY ASPHALTING
------
Factory Asphalting of Shaft Interior: Required
Factory Asphalting of Shaft Interior: Not required
Accessories: Uplift loads resistance achieved with a concealed connection using Simpson's Epoxy-Tie
anchoring system or similar product.
Poly-Classic DuraGlass (Fiberglass) Columns
Column Style:
SELECT STYLE
------
Unfluted Tuscan non-tapered square
Unfluted Tuscan non-tapered square with neck molding
Column Size:
SELECT SIZE
------
8 inch column width.
10 inch column width.
Accessories: Uplift loads resistance achieved with a concealed connection using Simpson's Epoxy-Tie
anchoring system or similar product.
Poly-Classic (FRP) Columns
Column Style:
SELECT STYLE
------
Unfluted Tuscan tapered round
Fluted Tuscan tapered round
Unfluted Tuscan non-tapered round
Unfluted non-tapered square
Paneled non-tapered square
Fluted non-tapered square
Base:
SELECT BASE
------
One-piece molded base consistent with the Tuscan Order of classical architecture
One-piece molded Attic Base consistent with classical architecture
Capitals/Ornamentals:
SELECT CAPITALS/ORNAMENTALS
------
Same as column shaft
Tuscan
Roman Corinthian
Temple of Winds
Scamozzi
Greek Erectheum
Roman Ionic
Column Plan Type:
SELECT PLAN TYPE
------
A-Full round
B-3/4 round
C-3/4 round pilaster
D-1/2 round pilaster
E-Square
F-1/2 square pilaster
G-Corner square
H-Corner Square engaged
K-Back square engaged
L-Corner appliqué
Q-1/4 round
W-Back round engaged
Column Splitting:
SELECT COLUMN SPLITTING
------
For Pilaster
For Reassembly
Accessories: Uplift loads resistance achieved with a concealed connection using Simpson's Epoxy-Tie
anchoring system or similar product.
Poly-Classic Craftsman Series (PVC) Columns
Column Style:
SELECT STYLE
------
Tapered Craftsman
Paneled tapered Craftsman
Non-tapered Craftsman
Fluted non-tapered Craftsman
Paneled non-tapered Craftsman
Column Cap and Base Style:
SELECT CAP & BASE STYLE
------
Stock tapered Craftsman
Crown tapered Craftsman
Stock non-tapered Craftsman
Tuscan non-tapered
Custom
Colonial Wood Columns
Column Style:
SELECT STYLE
------
Unfluted tapered round
Fluted tapered round
Unfluted non-tapered round
Fluted non-tapered round
Unfluted non-tapered square
Fluted non-tapered square
Capitals/Ornamentals:
SELECT CAPITALS/ORNAMENTALS
------
Colonial
Roman Corinthian
Temple of Winds
Scamozzi
Greek Erectheum
Roman Ionic
Column Plan Type:
SELECT PLAN TYPE
------
A-Full round
B-3/4 round
C-3/4 round pilaster
D-1/2 round pilaster
E-Square
Q-1/4 round
W-Back round engaged
Column Splitting:
SELECT COLUMN SPLITTING
------
For Pilaster
For Reassembly
PORCH POSTS
Poly-Classic Porch Post (Galvanized Steel Core and PVC Exterior):
SELECT BRACKETS
----------
Mounting Brackets: Galvanized steel
Anti-Uplift Brackets: Galvanized steel
Wood Colonial Porch Post:
SELECT POST
-----
4" (102 mm) wide / 8' (2.4 m) high / 32" (813 mm) base height
4" (102 mm) wide / 8' (2.4 m) high / 42" (1067 mm) base height
4" (102 mm) wide / 9' (2.7 m) high / 44" (1118 mm) base height
4" (102 mm) wide / 10'(3 m) high / 56" (1422 mm) base height
5" (127 mm) wide / 8' (2.4 m) high / 32"(813 mm) base height
5" (127 mm) wide / 8' (2.4 m) high / 42"(1067 mm) base height
5" (127 mm) wide / 9' (2.7 m) high / 44"(1118 mm) base height
5" (127 mm) wide / 10'(3 m) high / 56" (1422 mm) base height
6" (152 mm) wide / 8' (2.4 m) high / 32"(813 mm) base height
6" (152 mm) wide / 8' (2.4 m) high / 42" (1067 mm) base height
6" (152 mm) wide / 9' (2.7 m) high / 44" (1118 mm) base height
6" (152 mm) wide / 10'(3 m) high / 56" (1422 mm) base height
Wood Frontier Porch Post:
SELECT POST
-----
4" (102 mm) wide / 8' (2.4 m) high / 42" (1067 mm) base height
4" (102 mm) wide / 9' (2.7 m) high / 44" (1118 mm) base height
4" (102 mm) wide / 10' (3 m) high / 56" (1422 mm) base height
5" (127 mm) wide / 8' (2.4 m) high / 42" (1067 mm) base height
5" (127 mm) wide / 9' (2.7 m) high / 44" (1118 mm) base height
5" (127 mm) wide / 10' (3 m) high / 56" (1422 mm) base height
6" (152 mm) wide / 8' (2.4 m) high / 42" (1067 mm) base height
6" (152 mm) wide / 9' (2.7 m) high / 44" (1118 mm) base height
6" (152 mm) wide / 10'(3 m) high / 56" (1422 mm) base height
Wood Chamfered Porch Post:
SELECT POST
-----
6"(152 mm) wide / 8 feet (2.4 m) high /42" (1067 mm) base height
6"(152 mm) wide / 10 feet (3 m) high / 56" (1422 mm) base height
Wood Square Porch Post:
SELECT POST
-----
4" (102 mm) wide / 8' (2.4 m) high
4" (102 mm) wide / 9' (2.7 m) high
4" (102 mm) wide / 10' (3 m) high
5" (127 mm) wide / 8' (2.4 m) high
5" (127 mm) wide / 9' (2.7 m) high
5" (127 mm) wide / 10' (3 m) high
6" (152 mm) wide / 8' (2.4 m) high
6" (152 mm) wide / 9' (2.7 m) high
6" (152 mm) wide / 10'(3 m) high
Wood New Orleans Porch Post:
SELECT POST
-----
4 inches (102 mm) wide / 8 feet (2.4 m) high / 41-5/8 inches (1057 mm)
4 inches (102 mm) wide / 9 feet (2.7 m) high / 53-5/8 inches (1362 mm)
5 inches (127 mm) wide / 8 feet (2.4 m) high / 41-5/8 inches (1057 mm)
5 inches (127 mm) wide / 9 feet (2.7 m) high / 53-5/8 inches (1362 mm)
6 inches (152 mm) wide / 8 feet (2.4 m) high / 41-5/8 inches (1057 mm)
6 inches (152 mm) wide / 9 feet (2.7 m) high / 53-5/8 inches (1362 mm)
Wood Porch Post Load-Bearing Capacities:
SELECT POST
-----
Size / Capacity: 4 inches (102 mm) / 1,000 lb (453 kg)
Size / Capacity: 5 inches (127 mm) / 3,000 lb (1361 kg)
Size / Capacity: 6 inches (152 mm) / 5,800 lb (2631 kg)
Knee Brackets:
SELECT BRACKETS
-----
11 inches (279 mm) / 14 inches (356 mm)
15 inches (381 mm) / 18 inches (457 mm)
Corbels:
SELECT CORBELS
-----
Model 3501: Pattern "A"
Model 3503: Pattern "C"
FRP Poly-Classic Colonial Porch Post
RAILING SYSTEM
Code Requirements:
International Building Code 2000 (IBC)
International Residential Code 2000 (IRC)
Railing Style:
SELECT STYLE
------------
Craftsman
Craftsman Over The Post
Colonial
Railing Color:
SELECT COLOR
------------
White
Khaki
Mount Method:
SELECT MOUNT METHOD
------------
Tower Mount: Installed above the deck with surface mount plate connectors
Post Mount: Installed over a 4X4 wood post
Joist Mount: Attached to joists with brackets under the deck
MATERIALS:
SELECT MATERIAL
-----
FRP
DuraGlass
PVC
Wood
FABRICATION:
SELECT FABRICATION
-----
FRP Fabrication
DuraGlass Fabrications
PVC Fabrication
Wood Fabrication
2. When you are finished making selections:
Generate Spec:
Word
WP
or
RTF