1. Custom Decorative Mouldings - MATERIALS:
SIMULATED WOOD ORNAMENTS:
Doors.
Windows.
Shutters.
Louvers.
Trim.
Ornaments.
Post Caps.
RAILINGS AND PORCH POSTS:
CDM Monumental Rail;
molded polyurethane with extruded aluminum core.
Top and Bottom Rails:
SELECT RAIL
-------------
3-1/2 inches (89 mm) wide by 3-1/16 inches (78 mm) high, nominally square.
7 inches (178 mm) wide by 5-1/2 inches (140 mm) high, nominally rectangular.
12 inches (305 mm) wide by 5-1/16 inches (129 mm) high, nominally trapezoidal
Newel Posts:
SELECT POST
-------------
7-1/4 inches (184 mm) square by 48 inches (1220 mm) high.
12 inches (305 mm) square by 48 inches (1220 mm) high; grooved panel.
12 inches (305 mm) square by 48 inches (1220 mm) high; beaded panel.
Newel Posts:
SELECT POSTS
-------------
Flat.
Beveled.
Ball top on beveled cap.
CDM Custom Rail;
PVC-clad extruded aluminum top and bottom rails and newel posts; molded polyurethane balusters.
Top Rails:
SELECT RAIL
-------------
3-3/8 inches (86 mm) wide by 1-11/16 inches (43 mm) high, nominally rectangular.
2-3/16 inches (56 mm) wide by 1-9/16 inches (40 mm) high, nominally half-round.
Balusters:
SELECT BALUSTER
-------------
Turned, colonial design.
Square.
Newel Posts:
SELECT POSTS
-------------
Ball top; PVC.
Beveled; PVC.
CDM Classic Rail;
PVC-clad extruded aluminum top and bottom rails and newel posts; molded polyurethane balusters.
Top Rails:
SELECT RAIL
-------------
2 inches (52 mm) wide by 3-1/2 inches (89 mm) high, rectangular.
3-1/2 inches (89 mm) wide by 3-1/2 inches (89 mm) high, T-shaped.
Balusters:
SELECT BALUSTER
-------------
Turned, colonial design.
Square.
Newel Posts:
SELECT POSTS
-------------
Ball top; PVC.
Beveled; PVC.
New England style beveled; PVC.
Porch Posts:
Molded polyurethane in turned design with laminated wood core.
Cross Section:
SELECT CROSS SECTION
-------------
5-1/4 inches (133 mm) square at top and bottom.
4-1/2 inches (114 mm) square at top and bottom.
Height:
SELECT HEIGHT
-------------
108 inches (2743 mm).
96 inches (2438 mm).
Provide manufacturer's standard top and bottom trim.
Porch Posts:
PVC-clad extruded aluminum; plain design.
Provide manufacturer's standard top and bottom trim.
2. When you are finished making selections:
Generate Spec:
Word
WP
or
RTF