-

START HERE

The SpecWizard concept is simple as 1, 2, 3:
        1. Select products on the right
                by checking check boxes
        2. Configure the products
                by selecting options
        3. Generate Spec
                in Word, WP or RTF


Custom Decorative Mouldings; paintable polyurethane architectural features, trim, medallions, louvers; PVC and polyurethane railings and porch posts. .
This section is based on the products of Custom Decorative Mouldings, which is located at:
12136 Sussex Highway
Greenwood, DE 19950
Tel: (800) 543-0553
Fax: (302)349-4816
Email: mlewis@custom-moulding.com
Website: www.custom-moulding.com .

Custom Decorative Mouldings makes high density polyurethane architectural features, including entrance and window trim, linear moldings, medallions, ornaments, and louvers, as well as railings of PVC finished aluminum and porch posts. The CDM polyurethane products will not rot, are impervious to insects, chemicals, and severe weather, and retain paint 3 to 5 years longer than wood. The designs are architecturally correct, with excellent detail and clean sharp lines. Installation is with normal woodworking tools. The specifier should refer to the manufacturer's catalog for specific item designs, dimensions, and model numbers.
Custom Decorative Mouldings also makes two lines of railings. Monumental Rail is what its name describes; the 7 and 12 inch wide rails have corresponding "fat" turned balusters. Custom Rail is a lighter looking rail, a "porch" railing, with two styles of porch posts. Newels and balusters come in standard heights; verify dimensions with manufacturer. .


Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]