1. Configure Spectrim Building Products, LLC; - Simulated Wood Trim:
Crown Molding:
Traditional Profile:
TCC-213 - 1 3/16 inch by 8 3/4 inch (30mm x 222mm).
TCC-212 - 1 1/8 inch by 7 1/4 inch (28.5mm x 184mm).
TCC-211 - 3/4 inch by 4 5/8 inch (19mm x 117mm).
TCC-210 - 3/4 inch by 3 3/4 inch (19mm x 95mm).
Contemporary Profile:
TCC-253 - 1 7/16 inch by 7 1/8 inch (36.5mm x 181mm).
TCC-252 - 1 1/8 inch by 6 3/8 inch (28.5mm x 162mm).
TCC-251 - 1 1/8 inch by 5 13/16 inch (28.5mm x 147.5mm).
TCC-250 - 3/4 inch by 2 3/8 inch (19mm x 60.5mm).
Chair Rail:
Traditional Profile:
TCR-311 - 3/4 inch by 3 1/2 inch (19mm x 89mm).
TCR-310 - 3/4 inch by 2 1/2 inch (19mm x 63.5mm).
Contemporary Profile:
TCR-351 - 3/4 inch by 5 inch (19mm x 127mm).
TCR-350 - 1/2 inch by 3 inch (13mm x 76mm).
Base:
Traditional Profile:
TCB-412 - 3/4 inch by 7 1/2 inch (19mm x 190.5mm).
TCB-411 - 3/4 inch by 5 1/2 inch (19mm x 140mm).
TCB-410 - 3/4 inch by 3 1/2 inch (19mm x 89mm).
Contemporary Profile:
TCB-452 - 3/4 inch by 6 inch (19mm x 152mm).
TCB-451 - 3/4 inch by 4 inch (19mm x 102mm).
TCB-450 - 3/4 inch by 3 inch (19mm x 76mm).
Casing:
Traditional Profile:
TCS-511 - 1 inch by 3 3/4 inch (25.5mm x 95mm).
TCS-510 - 1 inch by 2 1/2 inch (25.5mm x 63.5mm).
Contemporary Profile:
TCS-551 - 1 inch by 4 inch (25.5mm x 102mm).
TCS-550 - 1 inch by 3 1/8 inch (25.5mm x 79.5mm).
Panel Molding:
Traditional Profile:
TCP-610 - 9/16 inch by 1 5/8 inch (14mm x 41mm).
Contemporary Profile:
TCP-650 - 1/2 inch by 1 1/2 inch (13mm x 39mm).
Quarter Round:
Traditional Profile:
TCB-710 - 5/8 inch by 3/4 inch (15mm x 19mm).
Finish:
SELECT FINISH
--------
02 Natural Anigre.
03 Natural Bird's Eye Maple.
04 Medium Bird's Eye Maple.
06 Pearwood.
07 Medium Cherry.
08 Honduras Mahogany.
09 Walnut.
10 Zebrawood.
13 Maple.
16 Natural Oak.
17 Natural Cherry.
18 Windsor Mahogany.
20 Frosty White.
21B Antique White.
40 Red Mahogany.
PRE-FINISHED MOLDING CORNER AND END PROTECTION:
Chair Rail Molding Protective Corner Cap:
Traditional Profile:
VC-311 - 2 inch by 2 inch by 3/4 inch by 3 1/2 inch (51mm x 51mm x 19mm x 89mm).
VC -310 - 2 inch by 2 inch by 3/4 inch by 2 1/2 inch (51mm x 51mm x 19mm x 63.5mm).
Contemporary Profile:
VC -351 - 2 inch by 2 inch by 3/4 inch by 5 inch (51mm x 51mm x 19mm x 127mm).
VC-350 - 2 inch by 2 inch by 1/2 inch by 3 inch (51mm x 51mm x 13mm x 76mm).
Wainscot Profile (Top Cap):
VC-WRC-81 - 2 inch by 2 inch by 1 3/4 inch by 1 7/8 inch (51mm x 51mm x 44mm x 48mm).
Base Molding Protective Corner Cap:
Traditional Profile:
VC -412 - 2 inch by 2 inch by 3/4 inch by 7 1/2 inch (51mm x 51mm x 19mm x 190.5mm).
VC -411 - 2 inch by 2 inch by 3/4 inch by 5 1/2 inch (51mm x 51mm x 19mm x 140mm).
VC -410 - 2 inch by 2 inch by 3/4 inch by 3 1/2 inch (51mm x 51mm x 19mm x 89mm).
Contemporary Profile:
VC -452 - 2 inch by 2 inch by 3/4 inch by 6 inch (51mm x 51mm x 19mm x 152mm).
VC -451 - 2 inch by 2 inch by 3/4 inch by 4 inch (51mm x 51mm x 19mm x 102mm).
VC -450 - 2 inch by 2 inch by 3/4 inch by 3 inch (51mm x 51mm x 19mm x 76mm).
Chair Rail Molding Protective Flush Finished End Cap:
Traditional Profile:
VF311 - 2 inch by 3/4 inch by 3 1/2 inch (51mm x 19mm x 89mm).
VF-310 - 2 inch by 3/4 inch by 2 1/2 inch (51mm x 19mm x 63.5mm).
Contemporary Profile:
VF-351 - 2 inch by 3/4 inch by 5 inch (51mm x 19mm x 127mm).
VF-350 - 2 inch by 1/2 inch by 3 inch (51mm x 13mm x 76mm).
Wainscot Profile (Top Cap):
VF-WRC-81 - 2 inch by 1 3/4 inch by 1 7/8 inch (51mm x 44mm x 48mm).
Base Molding Protective Flush Finished End Cap:
Traditional Profile:
VF-412 - 2 inch by 3/4 inch by 7 1/2 inch (51mm x 19mm x 190.5mm).
VF-411 - 2 inch by 3/4 inch by 5 1/2 inch (51mm x 19mm x 140mm).
VF-410 - 2 inch by 3/4 inch by 3 1/2 inch (51mm x 19mm x 89mm).
Contemporary Profile:
VF-452 - 2 inch by 3/4 inch by 6 inch (51mm x 19mm x 152mm).
VF-451 - 2 inch by 3/4 inch by 4 inch (51mm x 19mm x 102mm).
VF-450 - 2 inch by 3/4 inch by 3 inch (51mm x 19mm x 76mm).
Chair Rail Molding Protective Shaped Finished End Cap:
Traditional Profile:
VE311 - 2 inch by 3/4 inch by 3 1/2 inch (51mm x 19mm x 89mm).
VE-310 - 2 inch by 3/4 inch by 2 1/2 inch (51mm x 19mm x 63.5mm).
Contemporary Profile:
VE-351 - 2 inch by 3/4 inch by 5 inch (51mm x 19mm x 127mm).
VE-350 - 2 inch by 1/2 inch by 3 inch (51mm x 13mm x 76mm).
Wainscot Profile (Top Cap):
VE-WRC-81 - 2 inch by 1 3/4 inch by 1 7/8 inch (51mm x 44mm x 48mm).
Base Molding Protective Shaped Finished End Cap:
Traditional Profile:
VE-412 - 2 inch by 3/4 inch by 7 1/2 inch (51mm x 19mm x 190.5mm).
VE-411 - 2 inch by 3/4 inch by 5 1/2 inch (51mm x 19mm x 140mm).
VE-410 - 2 inch by 3/4 inch by 3 1/2 inch (51mm x 19mm x 89mm).
Contemporary Profile:
VE-452 - 2 inch by 3/4 inch by 6 inch (51mm x 19mm x 152mm).
VE-451 - 2 inch by 3/4 inch by 4 inch (51mm x 19mm x 102mm).
VE-450 - 2 inch by 3/4 inch by 3 inch (51mm x 19mm x 76mm).
Finish:
SELECT FINISH
--------
02 Natural Anigre.
03 Natural Bird's Eye Maple.
04 Medium Bird's Eye Maple.
06 Pearwood.
07 Medium Cherry.
08 Honduras Mahogany.
09 Walnut.
10 Zebrawood.
13 Maple.
16 Natural Oak.
17 Natural Cherry.
18 Windsor Mahogany.
20 Frosty White.
21B Antique White.
40 Red Mahogany.
WAINSCOT PANEL SYSTEM:
Panel Type:
SELECT PANEL
--------
City Flat Panel: WFP-48 - 1/4 inch by 48 inches by 23 5/8 inches tall (6mm x 1219mm x 600mm).
Country Bead Board Panel: WPB-48 - 1/4 inch by 48 inches by 23 5/8 inches tall (6mm x 1219mm x 600mm).
Classic Raised Panel Small: WRP-10/12 - 5/8 inch by 10 inches by 23 5/8 inches tall (15mm x 254mm x 600mm).
Classic Raised Panel Medium: WRP-13/16 - 5/8 inch by 13 inches by 23 5/8 inches tall (15mm x 330mm x 600mm).
Classic Raised Panel Large: WRP-17/19 - 5/8 inch by 17 inches by 23 5/8 inches tall (15mm x 432mm x 600mm).
Classic Raised Panel Extra Large: WRP-45 - 5/8 inch by 20 inches by 23 5/8 inches tall (15mm x 508mm x 600mm).
Finish:
07 Medium Cherry.
13 Maple.
16 Oak.
18 Windsor Mahogany.
20 Frosty White.
HANDRAILS:
Components:
Handrail Molding:
HR-810 - 1 1/2 inch by 5 1/2 inch (39mm x 140mm).
Handrail Mounting Bracket:
HRB-303-1 - Type 1 - 2 1/2 inch by 1 3/4 inch by 1 5/8 (63.5mm x 44.5mm x 41mm).
Handrail Mounting Bracket:
HRB-303-2 - Type 2 - 1 3/4 inch by 2 7/8 by 1 5/8 (44.5mm x 73mm x 41mm).
Curved End Return:
HRE-54 - 3 inches by 3 inches by 1 1/2 tk by 5 1/2 inches high (76mm x 76mm x 39mm tk x 140mm).
Finish:
02 Natural Anigre.
03 Natural Bird's Eye Maple.
04 Medium Bird's Eye Maple.
06 Pearwood.
07 Medium Cherry.
08 Honduras Mahogany.
09 Walnut.
10 Zebrawood.
13 Maple.
16 Oak.
17 Natural Cherry.
18 Windsor Mahogany.
20 Frosty White.
21B Antique White.
40 Red Mahogany.
VALANCES:
Medium Crown Drapery Valance:
SELECT VALANCE
--------
V-211-0436: i.d. 4 inch by 36 inch by 2 7/8 inch (D x W x H) (102mm x 914mm x 73mm).
V-211-0448: i.d. 4 inch by 48 inch by 2 7/8 inch (D x W x H) (102mm x 1219mm x 73mm).
V-211-0460: i.d. 4 inch by 60 inch by 2 7/8 inch (D x W x H) (102mm x 1524mm x 73mm).
V-211-0472: i.d. 4 inch by 72 inch by 2 7/8 inch (D x W x H) (102mm x 1829mm x 73mm).
V-211-0484: i.d. 4 inch by 84 inch by 2 7/8 inch (D x W x H) (102mm x 2134mm x 73mm).
V-211-0496: i.d. 4 inch by 96 inch by 2 7/8 inch (D x W x H) (102mm x 2438mm x 73mm).
V-211-04108: i.d. 4 inch by 108 inch by 2 7/8 inch (D x W x H) (102mm x 2743mm x 73mm).
V-211-04120: i.d. 4 inch by 120 inch by 2 7/8 inch (D x W x H) (102mm x 3048mm x 73mm).
V-211-0636: i.d. 6 inch by 36 inch by 2 7/8 inch (D x W x H) (152mm x 914mm x 73mm).
V-211-0648: i.d. 6 inch by 48 inch by 2 7/8 inch (D x W x H) (152mm x 1219mm x 73mm).
V-211-0660: i.d. 6 inch by 60 inch by 2 7/8 inch (D x W x H) (152mm x 1524mm x 73mm).
V-211-0672: i.d. 6 inch by 72 inch by 2 7/8 inch (D x W x H) (152mm x 1829mm x 73mm).
V-211-0684: i.d. 6 inch by 84 inch by 2 7/8 inch (D x W x H) (152mm x 2134mm x 73mm).
V-211-0696: i.d. 6 inch by 96 inch by 2 7/8 inch (D x W x H) (152mm x 2438mm x 73mm).
V-211-06108: i.d. 6 inch by 108 inch by 2 7/8 inch (D x W x H) (152mm x 2743mm x 73mm).
V-211-06120: i.d. 6 inch by 120 inch by 2 7/8 inch (D x W x H) (152mm x 3048mm x 73mm).
V-211-1036: i.d. 10 inch by 36 inch by 2 7/8 inch (D x W x H) (254mm x 914mm x 73mm).
V-211-1048: i.d. 10 inch by 48 inch by 2 7/8 inch (D x W x H) (254mm x 1219mm x 73mm).
V-211-1060: i.d. 10 inch by 60 inch by 2 7/8 inch (D x W x H) (254mm x 1524mm x 73mm).
V-211-1072: i.d. 10 inch by 72 inch by 2 7/8 inch (D x W x H) (254mm x 1829mm x 73mm).
V-211-1084: i.d. 10 inch by 84 inch by 2 7/8 inch (D x W x H) (254mm x 2134mm x 73mm).
V-211-1096: i.d. 10 inch by 96 inch by 2 7/8 inch (D x W x H) (254mm x 2438mm x 73mm).
V-211-10108: i.d. 10 inch by 108 inch by 2 7/8 inch (D x W x H) (254mm x 2743mm x 73mm).
V-211-10120: i.d. 10 inch by 120 inch by 2 7/8 inch (D x W x H) (254mm x 3048mm x 73mm).
Large Crown Drapery Valance:
SELECT VALANCE
--------
V-212-0436: i.d. 4 inch by 36 inch by 4 7/8 inch (D x W x H) (102mm x 914mm x 124mm).
V-212-0448: i.d. 4 inch by 48 inch by 4 7/8 inch (D x W x H) (102mm x 1219mm x 124mm).
V-212-0460: i.d. 4 inch by 60 inch by 4 7/8 inch (D x W x H) (102mm x 1524mm x 124mm).
V-212-0472: i.d. 4 inch by 72 inch by 4 7/8 inch (D x W x H) (102mm x 1829mm x 124mm).
V-212-0484: i.d. 4 inch by 84 inch by 4 7/8 inch (D x W x H) (102mm x 2134mm x 124mm).
V-212-0496: i.d. 4 inch by 96 inch by 4 7/8 inch (D x W x H) (102mm x 2438mm x 124mm).
V-212-04108: i.d. 4 inch by 108 inch by 4 7/8 inch (D x W x H) (102mm x 2743mm x 124mm).
V-212-04120: i.d. 4 inch by 120 inch by 4 7/8 inch (D x W x H) (102mm x 3048mm x 124mm).
V-212-0636: i.d. 6 inch by 36 inch by 4 7/8 inch (D x W x H) (152mm x 914mm x 124mm).
V-212-0648: i.d. 6 inch by 48 inch by 4 7/8 inch (D x W x H) (152mm x 1219mm x 124mm).
V-212-0660: i.d. 6 inch by 60 inch by 4 7/8 inch (D x W x H) (152mm x 1524mm x 124mm).
V-212-0672: i.d. 6 inch by 72 inch by 4 7/8 inch (D x W x H) (152mm x 1829mm x 124mm).
V-212-0684: i.d. 6 inch by 84 inch by 4 7/8 inch (D x W x H) (152mm x 2134mm x 124mm).
V-212-0696: i.d. 6 inch by 96 inch by 4 7/8 inch (D x W x H) (152mm x 2438mm x 124mm).
V-212-06108: i.d. 6 inch by 108 inch by 4 7/8 inch (D x W x H) (152mm x 2743mm x 124mm).
V-212-06120: i.d. 6 inch by 120 inch by 4 7/8 inch (D x W x H) (152mm x 3048mm x 124mm).
V-212-1036: i.d. 10 inch by 36 inch by 4 7/8 inch (D x W x H) (254mm x 914mm x 124mm).
V-212-1048: i.d. 10 inch by 48 inch by 4 7/8 inch (D x W x H) (254mm x 1219mm x 124mm).
V-212-1060: i.d. 10 inch by 60 inch by 4 7/8 inch (D x W x H) (254mm x 1524mm x 124mm).
V-212-1072: i.d. 10 inch by 72 inch by 4 7/8 inch (D x W x H) (254mm x 1829mm x 124mm).
V-212-1084: i.d. 10 inch by 84 inch by 4 7/8 inch (D x W x H) (254mm x 2134mm x 124mm).
V-212-1096: i.d. 10 inch by 96 inch by 4 7/8 inch (D x W x H) (254mm x 2438mm x 124mm).
V-212-10108: i.d. 10 inch by 108 inch by 4 7/8 inch (D x W x H) (254mm x 2743mm x 124mm).
V-212-10120: i.d. 10 inch by 120 inch by 4 7/8 inch (D x W x H) (254mm x 3048mm x 124mm).
Extra Large Crown Drapery Valance:
SELECT VALANCE
--------
V-213-0436: i.d. 4 inch by 36 inch by 6 13/16 inch (D x W x H) (102mm x 914mm x 173mm).
V-213-0448: i.d. 4 inch by 48 inch by 6 13/16 inch (D x W x H) (102mm x 1219mm x 173mm).
V-213-0460: i.d. 4 inch by 60 inch by 6 13/16 inch (D x W x H) (102mm x 1524mm x 173mm).
V-213-0472: i.d. 4 inch by 72 inch by 6 13/16 inch (D x W x H) (102mm x 1829mm x 173mm).
V-213-0484: i.d. 4 inch by 84 inch by 6 13/16 inch (D x W x H) (102mm x 2134mm x 173mm).
V-213-0496: i.d. 4 inch by 96 inch by 6 13/16 inch (D x W x H) (102mm x 2438mm x 173mm).
V-213-04108: i.d. 4 inch by 108 inch by 6 13/16 inch (D x W x H) (102mm x 2743mm x 173mm).
V-213-04120: i.d. 4 inch by 120 inch by 6 13/16 inch (D x W x H) (102mm x 3048mm x 173mm).
V-213-0636: i.d. 6 inch by 36 inch by 6 13/16 inch (D x W x H) (152mm x 914mm x 173mm).
V-213-0648: i.d. 6 inch by 48 inch by 6 13/16 inch (D x W x H) (152mm x 1219mm x 173mm).
V-213-0660: i.d. 6 inch by 60 inch by 6 13/16 inch (D x W x H) (152mm x 1524mm x 173mm).
V-213-0672: i.d. 6 inch by 72 inch by 6 13/16 inch (D x W x H) (152mm x 1829mm x 173mm).
V-213-0684: i.d. 6 inch by 84 inch by 6 13/16 inch (D x W x H) (152mm x 2134mm x 173mm).
V-213-0696: i.d. 6 inch by 96 inch by 6 13/16 inch (D x W x H) (152mm x 2438mm x 173mm).
V-213-06108: i.d. 6 inch by 108 inch by 6 13/16 inch (D x W x H) (152mm x 2743mm x 173mm).
V-213-06120: i.d. 6 inch by 120 inch by 6 13/16 inch (D x W x H) (152mm x 3048mm x 173mm).
V-213-1036: i.d. 10 inch by 36 inch by 6 13/16 inch (D x W x H) (254mm x 914mm x 173mm).
V-213-1048: i.d. 10 inch by 48 inch by 6 13/16 inch (D x W x H) (254mm x 1219mm x 173mm).
V-213-1060: i.d. 10 inch by 60 inch by 6 13/16 inch (D x W x H) (254mm x 1524mm x 173mm).
V-213-1072: i.d. 10 inch by 72 inch by 6 13/16 inch (D x W x H) (254mm x 1829mm x 173mm).
V-213-1084: i.d. 10 inch by 84 inch by 6 13/16 inch (D x W x H) (254mm x 2134mm x 173mm).
V-213-1096: i.d. 10 inch by 96 inch by 6 13/16 inch (D x W x H) (254mm x 2438mm x 173mm).
V-213-10108: i.d. 10 inch by 108 inch by 6 13/16 inch (D x W x H) (254mm x 2743mm x 173mm).
V-213-10120: i.d. 10 inch by 120 inch by 6 13/16 inch (D x W x H) (254mm x 3048mm x 173mm).
Finish:
02 Natural Anigre.
03 Natural Bird's Eye Maple.
04 Medium Bird's Eye Maple.
06 Pearwood.
07 Medium Cherry.
08 Honduras Mahogany.
09 Walnut.
10 Zebrawood.
13 Maple.
16 Natural Oak.
17 Natural Cherry.
18 Windsor Mahogany.
20 Frosty White.
21B Antique White.
40 Red Mahogany.
2. When you are finished making selections:
Generate Spec:
Word
WP
or
RTF