| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| 1. Configure Kestrel Manufacturing Inc WOOD SHUTTERS AND CLOSET DOORS: |
| SHUTTERS: |
| | INTERIOR SHUTTERS |
| | EXTERIOR SHUTTERS |
| | LOUVERED SHUTTERS |
| | COMBINATION LOUVERED/PANELED SHUTTERS |
| | PANELED SHUTTERS |
| | BOARD AND BATTEN SHUTTERS |
| | OPERABLE LOUVERS |
| | FIXED LOUVERS |
| | TRANSOM |
| SHUTTER HARDWARE: |
| | INTERIOR SHUTTER HARDWARE |
| | EXTERIOR SHUTTER HARDWARE |
| CLOSET DOORS: |
| | INTERIOR CLOSET DOORS, KILN DRIED BASSWOOD |
| | HIGH HUMIDITY AREAS OR EXTERIOR LOUVER DOORS, KILN DRIED SPANISH CEDAR |
| | DESIGNS |
| SHUTTERS |
 | | Interior Shutters: |
| | | Frame Thickness: |
 | | Exterior Shutters: |
| | | Frame Thickness: |
 | | Louvered Shutters: |
| | | Style: |
| | | | | Carisbrooke: |
| | | | | Alnwick: |
| | | | | Essex: |
| | | | | Cottage Louver: |
| | | | | Calais: |
| | | | | Chestertown: 50 percent fixed louver over 50 percent operable louver |
| | | | | Kick-Out: |
| | | Style Options: |
| | | | | Head Design: |
| | | | | Bahamian/Bermuda design with vertical stile(s) |
| | | | | Stile Width:________ |
| | | | | Top Rail Height:________ |
| | | | | Bottom Rail Height:________ |
| | | | | Mid-Rail(s) at ________ from bottom |
| | | | | Mid_Rail(s) Height:________ |
| | | | | Louver blade size:________ |
| | | | | Louver blade spacing:________ |
| | | | | Operable or fixed or combo._______ |
| | | | | Special features as per drawing |
| | Combination Louvered/Paneled Shutters: |
| | | Style: |
| | | | | Stratford: |
| | | | | Avon: |
| | | | | Louver over tongue and groove |
| | | Style Options: |
| | | | | Head Design: |
| | | | | Bahaman/Bermuda Design: |
| | | | | Stile Width:________ |
| | | | | Top Rail Height:________ |
| | | | | Bottom Rail Height:________ |
| | | | | Mid-Rail(s) at ________ from bottom |
| | | | | Mid_Rail(s) Height:________ |
| | | | | Louver blade size:________ |
| | | | | Louver blade spacing:________ |
| | | | | Operable or fixed or combo.________ |
| | | | | Special features as per drawing |
| | Paneled Shutters: Back to Top |
| | | Style: |
| | | | | Auburn: full paneled with no mid-rail |
| | | | | Bristol: paneled with a mid-rail for 50 percent over 50 percent split |
| | | | | Cottage Panel: paneled with a mid-rail for 40 percent over 60 percent split |
| | | | | Newbury: paneled with a mid-rail for 60 percent over 40 percent split |
| | | | | Hopewell: paneled with two mid-rails for 40 percent over 20 percent over 40 percent split |
| | | | | Kennett: paneled with two mid-rails for three equal sections |
| | | | | Margate: paneled with three mid-rails for 22 percent over 22 percent over 22 percent over 34 percent split |
| | | Style Options: |
| | | | | Bahaman/Bermuda Design: |
| | | | | Stile Width:________ |
| | | | | Top Rail Height:________ |
| | | | | Bottom Rail Height:________ |
| | | | | Mid-Rail(s) at ________ from bottom |
| | | | | Mid_Rail(s) Height:________ |
| | | | | Panel Style |
| | | | | Trim Style |
| | | | | Special features as per drawing |
| | | Panel Style: |
| | | Cutouts: |
| | Board and Batten Shutters: |
| | | Style: |
| | | | | Open board & batten |
| | | | | Closed board & batten |
| | | | | Board & batten with breadboard top |
| | | | | Board & batten with breadboard and cut-outs |
| | | | | Custom |
| | Operable Louvers: |
| | Fixed Louvers: |
| | | | Optional false tilt bars attached to louvers |
| | | Blade Size |
| | Transom: |
| SHUTTER HARDWARE Back to Top |
| | Interior Shutter Hardware: |
 | | | Hinges: |
 | | | Knobs and Pulls: |
| | Exterior Shutter Hardware: |
 | | | Hinges: |
| | | Slide Bolts: |
| | | Bar Staples: |
 | | | Shutter Dogs: |
| | | Mounting: |
| | | Ring Pulls: |
| CLOSET DOORS |
| | Interior Closet Doors, Kiln Dried Basswood: |
| | | Frame Thickness: |
| | High Humidity Areas or Exterior Louver Doors, Kiln Dried Spanish Cedar: |
| | | Frame Thickness: |
| | Designs: |
 | | | | Model: |
| | | | Options: |
 | | | | | Hand Printed Fabric Panels: |
| | | | | | Trim to mount glass or mirrors |
| 2. When you are finished making selections: |
 | Generate Spec: Word WP or RTF |