2.1/2" x 2.1/2" - These hinges are an extremely high quality and come from an American foundry that is over 120 years old. This style of hinge is used for inside mounts or for attaching shutters to the inside edges of mounting strips. This hinge works just like your typical door hinge.
Mortise Hinge: Brass Plated
2.1/2" x 2.1/2" - This alternative to the solid brass hinge is also used for inside mounts and the inside edge of mounting strips. This is a good choice if you plan to paint the hinges to match your shutters.
Solid Extruded Brass: Back Flap Hinge
1.1/2" x 2.3/8" - If your shutters have an overlap rabbet and you will be bi-folding your shutters you should consider this hinge. This style of hinge can be either surface mounted or mortised into the face of the shutter.
Solid Extruded Brass: Non Mortise Hinge
2.1/2" x 7/8" - Similar to the back flap hinge, this style is ideal for bi-folding shutters. However, this hinge can also be used to mount lighter weight shutters to your window frame.
Solid Extruded Brass: Parliament Hinge
2.1/2" x 4.1/2" - This very sturdy mortise hinge is used when you need to swing the shutter out past an obstacle such as thick window trim.
Double Action 2 by 3 inch Hinge
2" x 3" - This style of hinge is used for folding screens or for shutters where you need them to swing in both directions.