 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| | | Composition: 100 percent recycled glass in a cement matrix. |
| | | Physical Performance Characteristics: |
| | | | Compressive Strength: 13,000 psi (914 Km/cm), in accordance with ASTM C 109. |
| | | | Flexural Strength: 890 psi (63 Km/cm), in accordance with ASTM C 293. |
| | | | Specific Gravity: 2.31, in accordance with ASTM C 97. |
| | | | Porosity/Absorption: 0.18 percent, unsealed, in accordance with ASTM C 642. |
| | | | Chemical Durability: 0.05 percent expansion, in accordance with ASTM C 1260 for ASR Reactivity. |
| | | | Freeze Thaw: 0.49 percent expansion, 300 cycles, in accordance with ASTM C666. |
| | | | Fire Rating: Class 1 (A), in accordance with ASTM E 84. Flame spread index: 0. Fuel contribution: 0. Smoke density index: 0. |
| | | Weight and Size: |
| | | | Weight: 16.3 pounds per square foot at 1-1/4 inches (32 mm) thick. |
| | | | Maximum Slab Size: 52-1/2 inches (1334 mm) wide, 96 inches (2438 mm) long and 1-1/4 inches (32 mm) thick. |
| | | | | Slab Size for Floor Installations: |
| | | | Primer: |
| | | | Finished Thickness: 1-1/4 inch (31 mm). |
| | | Edge Detail: |
 | | | Color: |
| | | | Color: SELECT COLOR-------Alpine WhiteAmber PearlAurora GoldBlue SkyCobalt IceDenim MossDenim SkyFogboundForest FernGelatoGreen TeaHeirloom GreyIvory CloudJade SnowJuniperLatteManhattan GreyMocha IceMoroccan RedPersimmonPurple HazeSage PearlSapphire SnowSky PearlSnow FlurryStorm CloudTuscan SunsetWhite PearlWinter Sun |
| | | | Color: As indicated on Drawings |
| | | | Color: As selected by Architect |
| | | Surface Finish: |