06620 - POLYMER SAFETY RAILING ARCAT SpecWizard
1. Configure Saftron Pool Rails and Railings - SAFETY RAILING:
SAFETY RAILING
Railing Series 2200 Safety Railing: Rail with pickets
Post Spacing 4 feet (1.22 m) O.C. maximum
Height __ feet __ inches
Railing Diameter 1.90 inch (48 mm) O.D.
Post Diameter 1.90 inch (48 mm) O.D.
Picket size 1 inch (25.5 mm) O.D. diameter
Picket Clear Opening 3-5/8 inch (62 mm)
Bottom clearance 2 inches (51 mm)
Matching 2200 Series stair rail. Height as required
Railing Series 2400 Safety Railing: Rail with pickets and double upper rail
Double upper rails spaced with a nominal 3-7/8 inch (98 mm) opening
Post Spacing 4 feet (1.22 m) O.C. maximum
Height __ feet __ inches
Railing Diameter 1.90 inch (48 mm) O.D.
Post Diameter 1.90 inch (48 mm) O.D.
Picket size 1 inch (25.5 mm) O.D. diameter
Picket Clear Opening 3-5/8 inch (62 mm)
Bottom clearance 2 inches (51 mm)
Matching 2400 Series stair rail. Height as required
Railing Series 2600 Safety Railing: Rail with pickets and double upper and lower rails
Double upper and lower rails. Upper rail spaced with a nominal 3-7/8 inch (98 mm) opening. Lower rail spaced with a nominal
2-7/8 inch (73 mm) opening
Post Spacing 4 feet (1.22 m) O.C.
Height __ feet __ inches
Railing Diameter 1.90 inch (48 mm) O.D.
Post Diameter 1.90 inch (48 mm) O.D.
Picket size 1 inch (25.5 mm) O.D. diameter
Picket Clear Opening 3-5/8 inch (62 mm)
Bottom clearance 2 inches (51 mm)
Matching 2600 Series stair rail. Height as required
Railing Series 4100 Safety Railing: Safety rail
Post Spacing 5 feet (1.52 m) O.C. maximum
Height __ feet __ inches
Railing Diameter 1.90 inch (48 mm) O.D.
Post Diameter 1.90 inch (48 mm) O.D.
Polymer toe plate 4 inch (102 mm) high
Railing Series 4200 Safety Railing: Safety rail with intermediate rail
Post Spacing 5 feet (1.52 m) O.C. maximum
Height __ feet __ inches
Railing Diameter 1.90 inch (48 mm) O.D.
Post Diameter 1.90 inch (48 mm) O.D.
Intermediate Rail Diameter 1.90 inch (48 mm) O.D.
Polymer toe plate 4 inch (102 mm) high
Railing Series 4300 Safety Railing: Safety rail with two intermediate rails
Post Spacing 5 feet (1.52 m) O.C. maximum
Height __ feet __ inches
Railing Diameter 1.90 inch (48 mm) O.D.
Post Diameter 1.90 inch (48 mm) O.D.
Intermediate Rail 1.90 inch (48 mm) O.D. Diameter with nominal 12 inch (305 mm) openings
Polymer toe plate 4 inch (102 mm) high
Railing Series 4400 Safety Railing: Safety rail with three intermediate rails
Post Spacing 5 feet (1.52 m) O.C. maximum
Height __ feet __ inches
Railing Diameter 1.90 inch (48 mm) O.D.
Post Diameter 1.90 inch (48 mm) O.D.
Intermediate Rail 1.90 inch (48 mm) O.D. Diameter with nominal 8-1/2 inch (216 mm) openings.
Polymer toe plate 4 inch (102 mm) high
Railing Series 4500 Safety Railing: Safety rail with four intermediate rails
Post Spacing 5 feet (1.52 m) O.C. maximum
Height __ feet __ inches
Railing Diameter 1.90 inch (48 mm) O.D.
Post Diameter 1.90 inch (48 mm) O.D.
Intermediate Rail 1.90 inch (48 mm) O.D. Diameter with nominal 6-1/2 inch (165 mm) openings
Polymer toe plate 4 inch (102 mm) high
Railing Series 4600 Safety Railing: Safety rail with five intermediate rails
Post Spacing 5 feet (1.52 m) O.C. maximum
Height __ feet __ inches
Railing Diameter 1.90 inch (48 mm) O.D.
Post Diameter 1.90 inch (48 mm) O.D.
Intermediate Rail 1.90 inch (48 mm) O.D. Diameter with nominal 6-1/2 inch (165 mm) openings
Polymer toe plate 4 inch (102 mm) high
Railing Series 4700 Safety Railing: Safety rail with six intermediate rails
Post Spacing 5 feet (1.52 m) O.C. maximum
Height __ feet __ inches
Railing Diameter 1.90 inch (48 mm) O.D.
Post Diameter 1.90 inch (48 mm) O.D.
Intermediate Rail 1.90 inch (48 mm) O.D. Diameter with nominal 1-3/4 inch (44 mm) openings
Railing Series 4800 Safety Railing: Safety rail with seven intermediate rails
Post Spacing 5 feet (1.52 m) O.C. maximum
Height __ feet __ inches
Railing Diameter 1.90 inch (48 mm) O.D.
Post Diameter 1.90 inch (48 mm) O.D.
Intermediate Rail 1.90 inch (48 mm) O.D. Diameter with nominal 1-7/16 inch (37 mm) openings.
Railing Series 8200 Safety Railing: Rail with double upper and single lower rails with polymer lattice infill
Post Spacing 5 feet (1.52 m) O.C. maximum
Height __ feet __ inches
Railing Diameter 1.90 inch (48 mm) O.D.
Post Diameter 1.90 inch (48 mm) O.D.
Polymer lattice infill
Bottom clearance 2 inches (51 mm)
Matching Stair Rail: 2 foot 10 inches high (0.86 m)
Railing Series 8560 Safety Railing: Rail with double upper and single lower rails and glass infill
Double upper rails spaced with a nominal 3-7/8 inch (98 mm) opening
Post Spacing 4 feet (1.22 m) O.C. maximum
Height __ feet __ inches
Railing Diameter 1.90 inch (48 mm) O.D.
Post Diameter 1.90 inch (48 mm) O.D.
Glass infill 1/2 inch (12.5 mm) tempered glass
Bottom clearance 2 inches (51 mm)
ACCESSORIES
Brackets, Flanges, and Fittings:
Note: Core mount is used for concrete embedded anchorage
Core Mount: 1.32 inch O.D. (34 mm) galvanized steel pipe
Note: Surface mount is used for deck or surface concrete anchorage
Surface Mount: 4 inch by 4 inch by 1/4 inch (102 mm by 102 mm by 6.5 mm) thick steel plate welded to 1.32 inch O.D. (34 mm)
galvanized steel pipe with a polymer cover cap
Note: Thin deck mount is used for exposed deck or surface concrete anchorage
Thin-Deck Mount: 4-1/2 inch diameter (114 m) by 3/8 inch (9.5 mm) thick steel mounting plate with a 1.9 inch (48 mm) O.D.
by 4-1/2 inch (114 m) long receiver extension
Side Mount:
SELECT MOUNT
-------
3/16 inch thick (47 mm) thick aluminum
3/16 inch thick (47 mm) thick stainless steel
Note: Wall mount is used for surface anchorage
Wall Mount: Aluminum extrusion with satin aluminum finish, 1-3/4 inches (445 mm) wide with 2-1/2 inch (64 mm) projection from the
centerline of the rail to the face of the wall
Note: Removable mount is used for concrete anchorage
Removable Surface Mount: 1.9 inch 48 mm) O.D. diameter polymer pipe concrete insert with 1.32 inch O.D. (34 mm) galvanized steel
pipe receiver on rail
FINISHES
Thermoplastic Finish and Color: Smooth finish in color as selected by Architect from Manufacturer's stocking color choices
Color:
SELECT COLOR
-------
Selected by Architect from manufacturer's standard color selections
White
Black
Taupe
Gray
Beige
Custom color
2. When you are finished making selections:
Generate Spec:
Word
WP
or
RTF