ECOBASE is designed to be a basic waterproofing and vapor retardant barrier for vertical application to both below grade and above grade surfaces ECOBASE is to be applied with tho unique self contained ECO Sprayer to produce instantaneous, monolithic coating at accelerated rates It may be used as a base coat for other water-based products
Composition:
ECOBASE is a water-based, high solids, highly polymer-modified asphalt emulsion, which exhibits elastomeric qualities to handle minimal expansion and contraction movement and increase its durability.
Benefits:
VOC compliant.
Non hazardous, non-toxic, and non-flammable.
Efficient and effective application.
Cost effective.
Non-leaching.
Excellent water proofing.
Limitations:
Should be applied to clean and dry surfaces.
Adjacent areas and surfaces should be protected from contact with the product.
Exposure to UV.
Should be applied above 40°F.
A test area should always be done to verify compatibility of substrate with product,
Solvent-based products should not be applied over this product.