ECOLINE-S is designed to be a water proof and vapor retardant membrane for a variety of surfaces including concrete (uncured), block, wood, and metal and for a variety of applications including decks, walls (both negative and positive side) and water retainment structures. ECOLINE-S is to be applied with the unique self contained ECO Sprayer to produce instantaneous, monolithic high-build (over 500 mil) membranes at accelerated rates. It may be used as a waterproofing adhesive for protection/insulation board or tile and as a base coat for other water-based products.
ECOLINE-R is designed to be a waterproof and vapor retardant membrane for a variety of surfaces including concrete (uncured), block, wood, and metal and for a variety of applications including decks, walls (both negative and positive side) and water retainment structures. ECOLINE-R is used in conjunction with mesh or mat material for repairing cracks, joints and spalled areas. It may be used as a waterproofing adhesive for protection/insulation board or tile and as a base coat for other water-based surface wearing products.
Composition:
ECOLINE-S is a low-viscosity, water-based, anionic bituminous/asphalt emulsion modihed with a blend of liquid synthetic polymerized rubbers and special additives, which is highly reactive and exhibits exceptional bonding, elongation, waterproofing and build characteristics.
ECOLINE-R is a medium viscosity water-based polymer-modified anionic bituminous/asphalt emulsion, which exhibits exceptional bonding, elongation and waterproofing characteristics.
Benefits:
* Performs as a vapor and water barrier.
* Non hazardous, non-toxic, and non-flammable (VOC compliant).
* Excellent elongation and recovery.
* Good tensile strength.
* Exceptional bonding.
* Not affected by ponded water.
Limitations:
* Should be applied to clean and dry surfaces.
* Adjacent areas and surfaces should be protected from contact with the product.
* Should be stored above 40°F.
* A test area should always be done to verify compatibility of substrate with product.
* Solvent-based products should not be applied over this product.