Basic Use:

ECOSHIELD-E10 has been specifically designed to provide cost effective and high performance protection for the waterproofing membrane on vertical below-grade water proofing applications. It also acts as a slip sheet for backfill and as a secondary independent waterproofing membrane. When used in detailing of specific water penetration points (i.e. cold joints, brick ledges, pipes), it enhances the tensile strength of the other detailing products. It may also be used as a superior performing vapor barrier underslab.

Composition:

ECOSHIELD-E10 is an extremely tough, high strength geomembrane made from a custom blend of polyethylene copolymers.

Benefits:

* High puncture resistance-has six times the puncture resistance of extruded foam board.
* Impermeable to water-offers additional relief from hydro-static water pressure and resistance to earth contaminates.
* Durable-resistant to installation and backfill damage.
* 12' x 150' rolls minimize seams. Protects membrane-acts as slip sheet for backfill and drainage mat.
* Fully protects membrane at brick ledge and at footer to drain pipe.
* Easy to incorporate in detailing specific penetration points with other detailing products.

Limitations:

* Should be stored out of weather.
* Should not be used in lieu of high-flow drainage mat if it is required.

Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]