Seal-Krete Original Waterproofing Sealer is a water based, acrylic application designed to protect vertical concrete and masonry surfaces against moisture penetration. The sealer penetrates deep into the pores of concrete, binding sand and cement particles to form a tough, flexible yet breathable film. It's excellent for binding chalky surfaces to improve paint adhesion on either painted or unpainted substrates. Seal-Krete strengthens mortar joints, reduces efflorescence on brick and acts as a color rejuvenator on older painted or colored surfaces (such as aged vinyl siding and stucco). Use Seal-Krete Original on vertical surfaces including concrete block, brick, stucco, synthetic stucco, plaster, masonite, drywall, galvanized metal, aluminum siding, adobe, wood fencing, stone and more.








Best for: Concrete, masonry, brick and stucco
Limitations: Above grade use only - vertical surfaces only read label before use
Coverage: Approx. 200 - 300 sq.ft. per gallon
Dry Time: 2 - 4 hours
Recoat: 2 - 4 hours
Gloss/Sheen: Matte
Solids Content: 10%
Paintable/Tintable: Yes
VOC: <100g per liter
Color: Milky white, dries clear
Size: 1 gallon - 5 gallon
Application: Spray, roll, brush



Substrates
Concrete Block Prepares surface for painting, improves adhesion
Protects against water penetration
Binds chalky surfaces
Strengthens mortar joints
Reduces efflorescence
Colored/Gray Stucco Aids in curing process Will not cause colored stucco to "bleed"
Improves paint adhesion
Chalky Painted Surfaces Improves the adhesion of a topcoat
Vertical Brick Excellent in restoration projects
Binds, seals, and waterproofs old mortar and brick
Strengthens mortar joints
Sheet rock/Gypsum Board Apply before painting or wallpapering
Improves adhesion
Vertical Wood Protects wood and allows the wood to age naturally
Vinyl and painted aluminum siding Improves weatherability and appearance
Improves the adhesion of a topcoat
Galvanized Metal Improves the adhesion of a topcoat



Product Number Unit size UPC Code Carton Qty Carton Code Carton Size Carton Size Carton Weight (lbs) Pallet Qty
100001 1-gal 0 15944 10001 5 4 9 00 15944 10001 6 15x9.5x12.5 1.03 cubed 36 36 cases
100005 5-gal 0 15944 10005 3 1 n/a 12x12x15 1.25 cubed 44 36 units

Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]