1. Configure Icynene Inc. - BUILDING INSULATION:
MATERIALS
Polyicynene Spray Insulation:
Thermal Resistance (R-Value/inch): ASTM C518; 3.6 hr/sq ft/degree F/BTU.
(RSI 0.62 hr/m2/degree C/W).
Air Permeance: ASTM E283; 0.0049 l/m2/second for 5.25 inches(133 mm) of material.
Water Vapor Transmission: ASTM E96; 10 perms for 5 inches (127 mm) of material.
Sound Transmission Class (STC): ASTM E90; STC 37 in wood stud wall.
Noise Reduction Coefficient (NRC): ASTM E90; NRC-0.7 in wood stud wall.
Corrosion: No significant corrosion when in contact with steel under 85 percent relative
humidity and 118 degrees F.
Bacterial or Fungal Growth: No growth; no material deterioration.
Location of the Project:
Fuel Contribution: ASTM E84; 0.
Oxygen Index: ASTM D2863; average value 23.1 percent.
Application's Minimum Thickness:
Polyicynene Pour Fill Insulation:
Thermal Resistance (R-Value/inch): ASTM C518; 3.6 hr/sq ft/degree F/BTU.
(RSI 0.62 hr/m2/degree C/W).
Air Permeance: ASTM E283; 0.0049 l/m2/second for 5.25 inches (133 mm) of material.
Water Vapor Transmission: ASTM E96; 4 perms for 5 inches (127 mm) of material.
Sound Transmission Class (STC): ASTM E90; STC 37 in wood stud wall.
Noise Reduction Coefficient (NRC): ASTM E90; NRC-0.7 in wood stud wall.
Corrosion: No significant corrosion when in contact with steel under 85 percent relative
humidity and 118 degrees F.
Bacterial or Fungal Growth: No growth; no material deterioration.
Location of the Project:
Fuel Contribution: ASTM E84; 0.
Oxygen Index: ASTM D2863; average value 23.1 percent.
Application Purpose:
Vapor Retarder: Vapor retarder recommended by insulation manufacturer where applicable.
  2. When you are finished making selections:
  Generate Spec: Word     WP   or   RTF