Icynene Inc. - Building Insulation
START HERE
The SpecWizard concept is simple as 1, 2, 3:
1. Select products on the right
by checking check boxes
2. Configure the products
by selecting options
3. Generate Spec
in Word, WP or RTF
Icynene Inc.; spray and pour fill insulation.
This section is based on the products of Icynene Inc., which is located at:
6747 Campobello Rd.
Mississauga, ON, Canada L5N 2L7
Toll Free Tel: 800-758-7325
Tel: 905-363-4040
Fax: 905-363-0102
Email: inquiry@icynene.com
Web: www.icynene.com
[ Click Here ] for additional information.
Icynene Inc. was established in 1986 to manufacture and market The Icynene Insulation System - a light density, open celled, flexible, soft foam insulation and air barrier system that comes in a spray and a pour formula. Ideal for wood- or steel-framed construction, Icynene delivers a perfect fit for any shaped cavity. As a soft expanding foam, Icynene conforms to unusual geometry and provides a continuous, protective barrier that significantly reduces air leakage, minimizes airborne moisture transfer, and improves energy efficiency.
To learn more about how Icynene creates environments that are healthier, quieter, more energy efficient than other insulation products, visit the "Architect" area of Icynene.com. Refer to specifications in this section for the following types of Icynene insulation: Spray formula for open cavity construction and pour formula for retrofit.
The use of Icynene® insulation can contribute to achieving certain prerequisites and credits offered by the U.S. Green Building Council's LEED Program. If a project is not seeking LEED certification, delete those references throughout the text.
Research Building Product info:
[ ARCAT.com ]
[ Comments? ]
[ What would make SpecWizard better? ]