Knauf's Batts and Blankets are thermal and acoustical products made from highly resilient, inorganic glass fibers bonded by a thermosetting resin. The products are available unfaced or with kraft, foil, or flame-rated FSK-25 (Foil-Scrim-Kraft) foil facings.
APPLICATION
Knauf's Batts and Blankets are cost-effective thermal and acoustical barriers for energy-efficient construction. Their consistent quality, low dust, and clean-cutting resilient fibers make fabrication easy and installation fast. The products can be used in new and retrofit wood and metal frame applications in residential and commercial structures, as well as in manufactured housing applications. These applications include thermal and acoustical treatments to walls, ceilings, and floors. In addition, High Density products are available where optimal thermal performance is required and space for insulation is limited.