1. Configure INSPIRE ROOFING PRODUCTS - ROOF TILES:
UNDERLAYMENT
Ice and Water Barrier: Film-surfaced, self healing, bituminous leak barrier in accordance with ASTM D1970. Provided by others
Ice and Water Barrier: Granule-surfaced, self healing, bituminous leak barrier in accordance with ASTM D1970. Provided by others
COMPOSITE SLATE
Physical Characteristics:
Weight:
SELECT WEIGHT
----------
Class A - 1.52 lbs (0.70kg) per piece.
Class C - 1.4 lbs (0.60kg) per piece.
Exposure:
SELECT EXPOSURE
----------
6 inches (152mm).
6.5 inches (165mm).
7 inches (178mm).
7.5 inches (191mm).
8 inches (203mm).
Fire Classification:
SELECT CLASSIFICATION
----------
Class A.
Class C.
Color:
SELECT COLOR
----------
Stone Black - (Color 701). - STANDARD COLOR
Dover Grey - (Color 702). - STANDARD COLOR
Slate Grey - (Color 703). - STANDARD COLOR
Plum - (Color 706). - STANDARD COLOR
Emerald Green - (Color 707). - STANDARD COLOR
Pewter Grey - (Color 704). - PREMIUM COLOR
Charcoal Grey - (Color 705). - PREMIUM COLOR
Cedar Brown - (Color 716). - PREMIUM COLOR
Chestnut Brown - (Color 712). - PREMIUM COLOR
Summer Green - (Color 713). - PREMIUM COLOR
Moss Green - (Color 714). - PREMIUM COLOR
Forest Green - (Color 715). - PREMIUM COLOR
Terra Cotta - (Color 708). - PREMIUM COLOR
Brick Red - (Color 709). - PREMIUM COLOR
Red Clay - (Color 710). - PREMIUM COLOR
Red Cedar - (Color 711). - PREMIUM COLOR
Sand - (Color 725). - PREMIUM COLOR
Wheat - (Color 724). - PREMIUM COLOR
Green / Black - (Color 717). - BLENDED COLOR
Grey / Black - (Color 718). - BLENDED COLOR
Green / Grey - (Color 719). - BLENDED COLOR
Red / Black - (Color 720). - BLENDED COLOR
Red / Grey - (Color 721). - BLENDED COLOR
Red / Green - (Color 722). - BLENDED COLOR
Plum / Green - (Color 723). - BLENDED COLOR
VENTILATION
Rigid Vent:
Low profile rigid plastic ridge vent specifically designed to improve the air flow in attics, crawlspaces and rafter bays.
NFVA:
__________ Square inches in total balanced at 50 percent from ridge vent (exhaust) and 50 percent from Soffits (Intake).
UNDERLAYMENT INSTALLATION
Install leak barrier at the following locations:
Eaves:
On all roofs with slope between 3:12 and 4:12, install leak barrier at least 24 inches (610 mm) beyond the interior face of the warm
exterior wall.
Valleys:
Install a 36 inch (914mm) wide leak barrier centered on valley.
Vent Pipes:
Extend leak barrier at least 24 inches (610 mm) around all roof penetrations.
Rake Edges:
install leak barrier along the entire length of all rake edges prior to the installation of metal drip edges.
Hips and Ridges:
Install leak barrier along entire lengths. Cut slots where ridge vents are present to allow proper ventilation.
2. When you are finished making selections:
Generate Spec:
Word
WP
or
RTF