NewTech - Shingles

START HERE

The SpecWizard concept is simple as 1, 2, 3:
        1. Select products on the right
                by checking check boxes
        2. Configure the products
                by selecting options
        3. Generate Spec
                in Word, WP or RTF


NewTech; faux slate and faux wood shingles.
.
This section is based on the products of NewTech, which is located at:
19111 Walden Forest Dr.
Humble, TX 77346
Toll Free Tel: (888)359-2288
Tel: (281)359-2288
Fax: (281) 359-2088
E-mail: joel@newtechwood.com
Web: http://www.newtechwood.com

[ Click Here ] for additional information.
The benefit of this revolutionary process is stronger and more pliable shingles for your roofing needs. Another advantage of the shingles is that they can be recycled when they are no longer used or needed, to be remanufactured, reducing any adverse impact on the environment.

Part of our commitment to you, our customer, is ensuring that our products have been tested and have met or exceeded the requirements of product safety and performance for building materials. To fulfill this requirement, we have tested our shingles under the following Warnock-Hersey test guidelines: Weathering /UV; Penetration /Uplift Bend; Flame Retardancy; Temperature Cycling; Wind Driven Rain; Hail Damage

Below is a list of the advantages of NewTech Shingles:
Flexibility: NewTech's unique flexibility allows the same shingles to be used for all ridges and valleys. There is never a need for custom made pieces, because every NewTech shingle can be cut and set to any angle and size you need.
Bonding Ability: An ice/water shield is not required because NewTech Shingles will bond with each other to create one complete protective layer. It's a natural process that does not require additional bonding agents.
Ease of Installation: Installation of NewTech Shingles is easy. Simply nail over shingles over 30lb felt underlayment. For ridges, NewTech Shingles can be rolled or folded to any angle to fit perfectly. For valleys, cut and nail in place. It's that simple.
Green: NewTech Shingles are made out of 100% recycled plastic, and is completely recyclable.
Pricing: NewTech Shingles are priced much lower than the leading brands of composite shingles and there are no additional costs required for ridges and valley pieces. Please contact our sales representative for more pricing information.

NewTech is proud to offer you a large selection of styles and colors to choose from. Environmentally conscious with a dedication to improvement, we at NewTech want to provide you a better outdoor life.
Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]