07320 - ROOF TILES ARCAT SpecWizard
1. Configure American Slate Company - Roof Tiles:
SLATE SHINGLES
Grade
Grade S1. (75 year expected service life)
Grade S2. (40 year expected service life)
Grade S3. (20 year expected service life).
Finish of Slate Shingle
Rough Texture:
Thickness:
SELECT THICKNESS
-----
1/4 inch (7 mm) to 3/8 inch (10 mm) (Default Thickness)
3/8 inch (10 mm) to 5/8 inch (15 mm)
Standard: 3/16 Inch (5 mm) to 1/4 Inch (7 mm) Thick
Slate Widths:
SELECT WIDTHS
-----
8 inches (200 mm)
10 inches (250 mm)
Color of Slate:
(Colors available in 8 inches(200 mm) and 10 inches (250 mm) widths unless noted)
Note: The Following Colors are available in rough Texture (R) only.
African Black
China Grey
China Multicolor
Copper Grey
Desert Rose
Grey Black
Irish Green
Mountain Grey
Mountain Mist
Silverblue
Westcountry
Note: The Following Colors are available in standard thickness (S) only.
Blue-Black
Black
Del Carmen Black
Note: The Following Colors are available in rough Texture (R) and standard thickness (S).
Cherry Plum
China Sea Green
Cloud Grey
Emerald Green
English Grey
Fern Green
Midnight Black
Strata Grey
INSTALLATION
Removal of Damaged Slate Tiles
Valley Flashing
Existing Valley Flashing unless damaged
Install one layer of copper flashing in valleys
Match existing where exposed at existing roofing
Slate Shingle Installation at Existing Roof
Slate Grading
Sort Slates according to thickness into a minimum of three grades
Do not sort Slates according to thickness
Head Lap:
SELECT HEAD LAP
-----
Slate to be installed at special 2 inches (50 mm) headlap
Slate to be installed at standard 3 inches (75 mm) headlap
Slate to be installed at special 4 inches (100 mm) headlap
Ridges:
SELECT RIDGE INSTALLATION
-----
Saddle Ridge
Strip saddle ridge
Combing ridge
Coxcomb ridge
2. When you are finished making selections:
Generate Spec:
Word
WP
or
RTF