1. AEP Span - Metal Roof and Wall Panels:
Products
Design Span HP panels as manufactured by AEP Span.
24 gauge (0.61 mm) G-90 Galvanized sheet.
22 gauge (0.76 mm) G-90 Galvanized sheet.
24 gauge (0.61 mm) Zincalume or Galvalume sheet.
22 gauge (0.76 mm) Zincalume or Galvalume sheet.
20 oz (567 gm) Copper Sheet.
Panel Size:
12 inches (305 mm).
17 inches (432 mm).
18 inches (457 mm).
24 inches (610 mm).
Note: UL rating is for 12 inch, 17 inch, and 18 inch width panels only. Select if required.
UL 90 rated roofing system.
Klip Rib panels as manufactured by AEP Span.
24 gauge (0.61 mm) G-90 Galvanized sheet.
22 gauge (0.76 mm) G-90 Galvanized sheet.
26 gauge (0.46 mm) Zincalume or Galvalume sheet.
24 gauge (0.61 mm) Zincalume or Galvalume sheet.
22 gauge (0.76 mm) Zincalume or Galvalume sheet.
UL 90 rated roofing system.
Span-Lok panels as manufactured by AEP Span.
24 gauge (0.51 mm) prefinished Zincalume or Galvalume sheet.
22 gauge (0.64 mm) prefinished Zincalume or Galvalume sheet.
Panel Size:
12 inches (305 mm).
16 inches (406 mm).
Seam Size:
Note: SpanLok 2 inch rib height 18 inches wide is UL 90 certified over solid 5/8 inch (16 mm) plywood substrate only.
UL 90 rated roofing system.
Span-Lok HP panels as manufactured by AEP Span.
24 gauge (0.61 mm) G-90 Galvanized sheet.
22 gauge (0.76 mm) G-90 Galvanized sheet.
24 gauge (0.61 mm) Zincalume or Galvalume sheet.
22 gauge (0.76 mm) Zincalume or Galvalume sheet.
UL 90 rated roofing system.
Span Seam panels as manufactured by AEP Span.
24 gauge (0.61 mm) G-90 Galvanized sheet.
22 gauge (0.76 mm) G-90 Galvanized sheet.
24 gauge (0.61 mm) Zincalume or Galvalume sheet.
22 gauge (0.76 mm) Zincalume or Galvalume sheet.
Panel Size:
12 inches (305 mm).
16 inches (406 mm).
Seam Size:
Note: SpanSeam 2 inch rib 18 inch wide panel is UL 90 certified over solid 5/8 inch (16 mm) plywood substrate only.
UL 90 rated roofing system.
Select Seam panels as manufactured by AEP Span.
24 gauge (0.61 mm) G-90 Galvanized sheet.
22 gauge (0.76 mm) G-90 Galvanized sheet.
24 gauge (0.61 mm) Zincalume or Galvalume sheet.
22 gauge (0.76 mm) Zincalume or Galvalume sheet.
Copper 16 oz (454 gm).
Copper 20 oz (567 gm).
Panel/Seam Size:
Narrow Batten:
Size:
Wind Uplift: UL 90:
Snap-Seam Structural Batten panels as manufactured by AEP Span.
24 gauge (0.61 mm) G-90 Galvanized sheet.
22 gauge (0.76 mm) G-90 Galvanized sheet.
24 gauge (0.61 mm) Zincalume or Galvalume sheet.
22 gauge (0.76 mm) Zincalume or Galvalume sheet.
Copper 16 oz (454 gm).
Copper 20 oz (567 gm).
Panel Size:
10 inches.
12 inches (305 mm).
18 inches (457 mm).
24 inches (610 mm).
Note: UL rating is for 12 inch, 17 inch, and 18 inch width panels only. Select if required.
UL 90 rated roofing system.
Snap-Seam panels as manufactured by AEP Span.
24 gauge (0.61 mm) G-90 Galvanized sheet.
22 gauge (0.76 mm) G-90 Galvanized sheet.
24 gauge (0.61 mm) Zincalume or Galvalume sheet.
22 gauge (0.76 mm) Zincalume or Galvalume sheet.
Copper 16 oz (454 gm).
Copper 20 oz (567 gm).
Panel Size:
10 inches.
12 inches (305 mm).
18 inches (457 mm).
24 inches (610 mm).
Note: UL rating is for 12 inch, 17 inch, and 18 inch width panels only. Select if required.
UL 90 rated roofing system.
Cap-Seam panels as manufactured by AEP Span.
24 gauge (0.51 mm) prefinished Zincalume or Galvalume sheet.
22 gauge (0.64 mm) prefinished Zincalume or Galvalume sheet.
Panel Size:
12 inches (305 mm).
16 inches (406 mm).
18 inches (457 mm).
20 inches (508 mm).
Seam Size:
UL 90 rated roofing system.
Snap-On Batten as manufactured by AEP Span.
24 gauge (0.51 mm) prefinished Zincalume or Galvalume sheet.
22 gauge (0.64 mm) prefinished Zincalume or Galvalume sheet.
Batten Spacing:
BS24 at 24 inches (610 mm) on center.
BS16 at 16 inches (406 mm) on center.
High-Seam panels as manufactured by AEP Span.
24 gauge (0.51 mm) prefinished Zincalume or Galvalume sheet.
22 gauge (0.64 mm) prefinished Zincalume or Galvalume sheet.
Panel Size:
12 inches (305 mm).
16 inches (406 mm).
18 inches (457 mm).
20 inches (508 mm).
Seam Size:
Select Seam panels as manufactured by AEP Span.
24 gauge (0.61 mm) G-90 Galvanized sheet.
22 gauge (0.76 mm) G-90 Galvanized sheet.
24 gauge (0.61 mm) Zincalume or Galvalume sheet.
22 gauge (0.76 mm) Zincalume or Galvalume sheet.
Copper 16 oz (454 gm).
Copper 20 oz (567 gm).
Panel/Seam Size:
Wide Batten:
Size:
Wind Uplift: UL 90:
Exposed fastener profile panels as manufactured by AEP Span.
HR-36 Roof and Wall.
Reversed HR-36 Wall.
Box Rib Wall
Reversed Box Rib Roof and Wall.
Mini-V-Beam.
Nu-Wave Corrugated.
24 gauge (0.61 mm) G-90 Galvanized sheet.
22 gauge (0.76 mm) G-90 Galvanized sheet.
20 gauge (0.91 mm) G-90 Galvanized sheet.
24 gauge (0.61 mm) Zincalume or Galvalume sheet.
22 gauge (0.76 mm) Zincalume or Galvalume sheet.
20 gauge (0.91 mm) Zincalume or Galvalume sheet.
Span-Lok panels as manufactured by AEP Span.
24 gauge (0.51 mm) prefinished Zincalume or Galvalume sheet.
22 gauge (0.64 mm) prefinished Zincalume or Galvalume sheet.
Panel Size:
12 inches (305 mm).
16 inches (406 mm).
18 inches (457 mm).
Note: SL-218 is UL 90 certified over solid 5/8 inch (16 mm) plywood substrate only.
UL 90 rated roofing system.
High-Seam panels as manufactured by AEP Span.
24 gauge (0.51 mm) prefinished Zincalume or Galvalume sheet.
22 gauge (0.64 mm) prefinished Zincalume or Galvalume sheet.
Panel Size:
12 inches (305 mm).
16 inches (406 mm).
18 inches (457 mm).
20 inches (508 mm).
Seam Size:
UL 90 rated roofing system.
Cap-Seam panels as manufactured by AEP Span.
24 gauge (0.51 mm) prefinished Zincalume or Galvalume sheet.
22 gauge (0.64 mm) prefinished Zincalume or Galvalume sheet.
Panel Size:
12 inches (305 mm).
16 inches (406 mm).
18 inches (457 mm).
20 inches (508 mm).
Seam Size:
UL 90 rated roofing system.
Select Seam panels as manufactured by AEP Span.
24 gauge (0.61 mm) G-90 Galvanized sheet.
22 gauge (0.76 mm) G-90 Galvanized sheet.
24 gauge (0.61 mm) Zincalume or Galvalume sheet.
22 gauge (0.76 mm) Zincalume or Galvalume sheet.
Copper 16 oz (454 gm).
Copper 20 oz (567 gm).
Panel/Seam Size:
Narrow Batten Curved:
Size:
Wind Uplift: UL 90:
Note: Wall, fascia, mansard and soffit application only.
Flush Panel as manufactured by AEP Span.
Face: Smooth.
Face: One rib.
Face: Two ribs.
24 gauge (0.51 mm) prefinished Zincalume or Galvalume sheet.
22 gauge (0.64 mm) prefinished Zincalume or Galvalume sheet.
Note: Wall, fascia, mansard, soffit and liner panel application only.
Prestige Series as manufactured by AEP Span.
Face Profile: 12 inch full
Face Profile: 11 inch up and 1 inch down
Face Profile: 10 inch up and 2 inch down
Face Profile: 6 inch up and 6 inch down
Finish Option: 1 Rib (not available on 6 inch up/6 inch down)
Finish Option: 2 Ribs
Finish Option: Wave Pattern (12 inch full only)
Finish Option: Stucco Embossed
Perforations: 7.8 percent open area
Perforations: 13.8 percent open area
Perforations: 23.4 percent open area
Perforations: 30.6 percent open area
Perforations: 41.4 percent open area
24 gauge (0.51 mm) prefinished Zincalume or Galvalume sheet.
22 gauge (0.64 mm) prefinished Zincalume or Galvalume sheet.
20 gauge (0.91 mm) Zincalume or Galvalume sheet.
18 gauge (1.05 mm) Zincalume or Galvalume sheet.
24 gauge (0.51 mm) G-90 Galvanized sheet.
22 gauge (0.64 mm) G-90 Galvanized sheet.
20 gauge (0.91 mm) G-90 Galvanized sheet.
20 gauge (0.91 mm) G-90 Galvanized sheet.
Note: Wall, fascia, and mansard application only.
High-Seam panels as manufactured by AEP Span.
24 gauge (0.51 mm) prefinished Zincalume or Galvalume sheet.
22 gauge (0.64 mm) prefinished Zincalume or Galvalume sheet.
Panel Size: