1. AEICOR - METAL ROOF AND WALL PANELS:
Standing Seams System:
Auto-Lock Structural Profile: Mechanically seamed concealed fastener structural panel.
Pan Width:
Pan Profile:
Metal: 22 gauge (0.759 mm) GalvalumeType AZ55 (Premium).
Finish:
Metal: 24 gauge (0.607 mm) GalvalumeType AZ55 (Premium).
Finish:
Metal: 0.040 inch (1.024 mm) aluminum - Alloy 3105-H14.
Finish: Kynar factory painted finish.
Metal: 0.032 inch (0.813 mm) aluminum - Alloy 3105-H14.
Finish: Kynar factory painted finish.
Metal: 16 oz. copper.
Metal: 20 oz. copper.
Auto-Lock High Profile: Mechanically seamed concealed fastener panel.
Pan Width:
Pan Profile:
Metal: 24 gauge (0.607 mm) GalvalumeType AZ55 (Premium).
Finish:
Metal: 0.032 inch (0.813 mm) aluminum - Alloy 3105-H14.
Finish: Kynar factory painted finish.
Metal: 0.040 inch (1.024 mm) aluminum - Alloy 3105-H14.
Metal: 16 oz. copper.
Metal: 20 oz. copper.
Auto-Lock Low Profile: Mechanically seamed concealed fastener panel.
Pan Width:
Pan Profile:
Metal: 24 gauge (0.607 mm) GalvalumeType AZ55 (Premium).
Finish:
Metal: 0.032 inch (0.813 mm) aluminum - Alloy 3105-H14.
Finish: Kynar factory painted finish.
Metal: 0.040 inch (1.024 mm) aluminum - Alloy 3105-H14.
Finish: Kynar factory painted finish.
Metal: 16 oz. copper.
Metal: 20 oz. copper.
Snap Cap High Profile: Cap seamed concealed fastener panel.
Pan Width:
Pan Profile:
Metal: 24 gauge (0.607 mm) GalvalumeType AZ55 (Premium).
Finish:
Metal: 0.032 inch (0.813 mm) aluminum - Alloy 3105-H14.
Finish: Kynar factory painted finish.
Metal: 0.040 inch (1.024 mm) aluminum - Alloy 3105-H14.
Finish: Kynar factory painted finish.
Metal: 16 oz. copper.
Metal: 20 oz. copper.
Snap Cap Low Profile: Cap seamed concealed fastener flat panel.
Pan Width:
Pan Profile:
Metal: 24 gauge (0.607 mm) GalvalumeType AZ55 (Premium).
Finish:
Metal: 0.032 inch (0.813 mm) aluminum - Alloy 3105-H14.
Finish: Kynar factory painted finish.
Metal: 0.040 inch (1.024 mm) aluminum - Alloy 3105-H14.
Finish: Kynar factory painted finish.
Metal: 16 oz. copper.
Metal: 20 oz. copper.
Board and Batten Systems:
Board and Batten: Cap seamed concealed fastener panel.
Pan Width:
Pan Profile:
Metal: 24 gauge (0.607 mm) GalvalumeType AZ55 (Premium).
Finish:
Metal: 0.032 inch (0.813 mm) aluminum - Alloy 3105-H14.
Finish: Kynar factory painted finish.
Metal: 0.040 inch (1.024 mm) aluminum - Alloy 3105-H14.
Finish: Kynar factory painted finish.
Metal: 16 oz. copper.
Metal: 20 oz. copper.
Curved Panel Systems:
Curved Standing Seam: Mechanically seamed concealed fastener convex and concave curved panel.
Pan width: 12 inches (305 mm).
Pan profile: smooth.
Metal: 24 gauge (0.607 mm) GalvalumeType AZ55 (Premium).
Finish:
Metal: 0.032 inch (0.813 mm) aluminum - Alloy 3105-H14.
Finish: Kynar factory painted finish.
Metal: 0.040 inch (1.024 mm) aluminum - Alloy 3105-H14.
Finish: Kynar factory painted finish.
Metal: 16 oz. copper.
Metal: 20 oz. copper.
Fascia/Soffit Systems:
Fascia/Soffit: Concealed fastener panel.
SP1-Flat as manufactured by Aeicor Metal Products.
Pan Width:
Pan profile: Smooth.
Soffit Ventilation:
Metal: 24 gauge (0.607 mm) GalvalumeType AZ55 (Premium).
Finish:
Metal: 0.032 inch (0.813 mm) aluminum - Alloy 3105-H14.
Finish: Kynar factory painted finish.
Metal: 0.040 inch (1.024 mm) aluminum - Alloy 3105-H14.
Finish: Kynar factory painted finish.
Metal: 16 oz. copper.
Metal: 20 oz. copper.
Fascia/Soffit: Concealed fastener panel.
SP3-Grooved as manufactured by Aeicor Metal Products.
Pan Width:
Pan profile: Ribbed.
Soffit Ventilation:
Metal: 24 gauge (0.607 mm) GalvalumeType AZ55 (Premium).
Finish:
Metal: 0.032 inch (0.813 mm) aluminum - Alloy 3105-H14.
Finish: Kynar factory painted finish.
Metal: 0.040 inch (1.024 mm) aluminum - Alloy 3105-H14.
Finish: Kynar factory painted finish.
Metal: 16 oz. copper.
Metal: 20 oz. copper.
Walkway Cover:
Material and Finish:
Metal: 22 gauge (0.759 mm) GalvalumeType AZ55 (Premium).
Metal: 24 gauge (0.607 mm) GalvalumeType AZ55 (Premium).
Finish:
Metal: 0.040 inch (1.024 mm) aluminum - Alloy 3105-H14.
Metal: 0.032 inch (0.813 mm) aluminum - Alloy 3105-H14.
Finish: Kynar factory painted finish.
Metal: 16 oz. copper.
Metal: 20 oz. copper.
Equipment Screens:
Material and Finish:
Metal: 22 gauge (0.759 mm) GalvalumeType AZ55 (Premium).
Metal: 24 gauge (0.607 mm) GalvalumeType AZ55 (Premium).
Finish:
Metal: 0.040 inch (1.024 mm) aluminum - Alloy 3105-H14.
Metal: 0.032 inch (0.813 mm) aluminum - Alloy 3105-H14.
Finish: Kynar factory painted finish.
Metal: 16 oz. copper.
Metal: 20 oz. copper.
Canopies:
Material and Finish:
Metal: 22 gauge (0.759 mm) GalvalumeType AZ55 (Premium).
Metal: 24 gauge (0.607 mm) GalvalumeType AZ55 (Premium).
Finish:
Metal: 0.040 inch (1.024 mm) aluminum - Alloy 3105-H14.
Metal: 0.032 inch (0.813 mm) aluminum - Alloy 3105-H14.
Finish:
Metal: 16 oz. copper.
Metal: 20 oz. copper.
Materials:
Base Metal:
Aluminum-zinc coated steel conforming to ASTM A792 SQ Grade 50B with AZ55 coating (Galvalume).
Aluminum: Alloy 3004 conforming to ASTM B 209, H34 temper.
Accessories:
Provide manufacturer's standard accessories and items essential to completeness of roof installation.
Form flashings from same gauge and finish as roof panels.
Battens: Shall be of same material, finish and length as panels.
Closures, Flashing and Trim: Shall be of same material, gauge, finish and panels.
Concealed Clips:
Clips as determined by manufacturer to suit specified performance requirements.
Gable clips.
Design clips.
Fasteners:
Screws: as determined by manufacurer.
Blind Rivets: Solid-threaded, sealed stem type with EPDM washer under head.
Exposed rivets shall match color finish of panel.
Wood Deck - #8 x 1 inch (25 mm) spoiler tip screw (plated or stainless) 12 inches (305 mm) o/c.
Metal Deck or Purlins - #8 x 1/2 inch (12 mm) Tek screws (plated or stainless) 12 inches (305 mm) o/c.
For copper roofs, use stainless steel fasteners.
Deflection clips:
Closures:
Precut profile closure from cross-linked, closed cell polyethylene composition foam.
Protect and support ridge and hip foam closures by a formed metal closure.
Ridge closures: Factory-fabricated and hip closures field cut.
Sealants: Provide products that do not contain oil, asbestos, or asphalt.
Factory-Applied Sidelap Sealant.
Field-Applied Panel End Sealant.
Exposed Sealant.
Slip - Sheeting: Red Rosin Paper at areas where roof system contacts weather treated wood blocking.
Finish:
PVDF Exterior Coating:
70 percent Kynar 500 coating baked on to a nominal dry-film thickness of 1.0 mil.
20 percent reflective gloss (ASTM D523). (Low Gloss).
Preparation:
Roof deck substrate specified in Section 06100.
Provide one layer of felt with horizontal overlaps and end laps staggered between layers.
Lay parallel to ridgeline with 2 1/2 inches (64 mm) horizontal laps and 6 inches (152 mm) vertical laps.
Start application at low point; work up roof laying plies in shingle fashion.
 2. When you are finished making selections:
  Generate Spec: Word     WP   or   RTF