Aeicor Metal Products, a Div. of Southern Metal Products, LLC - Metal Roof and Wall Panels

START HERE

The SpecWizard concept is simple as 1, 2, 3:
        1. Select products on the right
                by checking check boxes
        2. Configure the products
                by selecting options
        3. Generate Spec
                in Word, WP or RTF


Aeicor Metal Products; standing seam, board and batten, fascia soffit, curved panel and walkway covers.
.
This section is based on the products of Aeicor Metal Products, which is located at:
450 W. McNab Rd.
Fort Lauderdale, FL 33309
Tel: (954) 974-3300
Fax: (954) 247-3491
Email: bmeise@aeicormetals.com.
Web: http://www. 1800hurricane.com/aeicor.
[ Click Here ] for additional information.
AEICOR has manufactured and installed metal roof and soffit systems throughout the Southeastern United States since 1978.

Standing Seam Systems:
Auto-Lock - Ideally suited for single-pitched roof runs. These systems are mechanically seamed in the field.
Snap Cap - These two-Piece systems are ideal for multi-pitched roof runs. The snap-on seam cover facilitates replacement of storm-damaged panels.
Board And Batten Systems:
Fascia/Soffit Systems:
Curved Panel Systems:
Walkway Covers:
.

Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]