1. Configure Metal Sales Mfg. Corp. - METAL ROOF AND WALL PANELS:
Warranty
Weathertightness Warranty is only available with: Magna-Loc, Seam-Loc, Snap-Loc, Vertical Seam, and Clip-Loc.
Roofing Weathertightness Warranty
Time Period:
Scope:
Structural Standing Seam Roof System
Magna-Loc Roof Panel System
Profile
16 in. (406 mm) width with a 2 in. (51 mm) rib height
18 in. (457 mm) width with a 2 in. (51 mm) rib height
Seam Type
Mechanically seamed, 90 degree
Mechanically seamed, 180 degree
Texture
Flat
Striated
Pencil Rib
Clip Type
Utility, fixed, 2-1/8 inches (54 mm) tall
Low, fixed, 2-3/8 inches (60 mm) tall
Low, floating, 2-3/8 inches (60 mm) tall
High, floating, 3-3/8 inches (86 mm) tall
Minimum Thickness
Panel to meet all specified design loads, but not less than 24 gauge (0.024 in., 0.607 mm)
Panel to meet all specified design loads, but not less than 22 gauge (0.030 inches, 0.759 mm)
Finish
Acrylic Coated Galvalume
Prepainted Galvalume,Fluorocarbon (PVDF)
Custom, multi-pass Kynar. Primer is 0.2 mil, topcoat is 0.8 mil, clear coat is 0.5 mil, total dry film thickness is 1.5 mil
Custom, multi-pass Kynar. Primer is 0.8 mil, topcoat is 0.8 mil, clear coat is 0.8 mil, total dry film thickness is 2.4 mil
Custom, multi-pass Kynar.
Color
Standard, Stocked
Custom
Seam-Loc 24 Roof Panel System
Profile
24 in. (610 mm) width with a 2-11/16 in. (68 mm) rib height
18 in. (457 mm) width with a 2-11/16 in. (68 mm) rib height
Clip Type
Utility, floating, 2-5/8 inches (67 mm) tall
Low, floating, 3-1/8 inches (79 mm) tall
High, floating, 4-1/8 inches (104 mm) tall
Minimum Thickness
Panel to meet all specified design loads, but not less than 24 gauge (0.024 in., 0.607 mm)
Panel to meet all specified design loads, but not less than 22 gauge (0.030 inches, 0.759 mm)
Finish
Acrylic Coated Galvalume
Prepainted Galvalume, Fluorocarbon (PVDF)
Custom, multi-pass Kynar. Primer is 0.2 mil, topcoat is 0.8 mil, clear coat is 0.5 mil, total dry film thickness is 1.5 mil
Custom, multi-pass Kynar. Primer is 0.8 mil, topcoat is 0.8 mil, clear coat is 0.8 mil, total dry film thickness is 2.4 mil
Custom, multi-pass Kynar.
Color
Standard, Stocked
Custom
Snap-Loc 24 Roof Panel System
Clip Type
Low, fixed, 3-1/4 inches (82 mm) tall
High, fixed, 4-1/4 inches (108 mm) tall
Low, floating, 3-1/4 inches (82 mm) tall
High, floating, 4-1/4 inches (108 mm) tall
Minimum Thickness
Panel to meet all specified design loads, but not less than 24 gauge (0.024 in., 0.607 mm)
Panel to meet all specified design loads, but not less than 22 gauge (0.030 in., 0.759 mm)
Finish
Acrylic Coated Galvalume
Prepainted Galvalume, Fluorocarbon (PVDF)
Custom, multi-pass Kynar. Primer is 0.2 mil, topcoat is 0.8 mil, clear coat is 0.5 mil, total dry film thickness is 1.5 mil
Custom, multi-pass Kynar. Primer is 0.8 mil, topcoat is 0.8 mil, clear coat is 0.8 mil, total dry film thickness is 2.4 mil
Custom, multi-pass Kynar.
Color
Standard, Stocked
Custom
Vertical Seam Roof Panel System
Profile
12 in. (305 mm) width with a 1-3/4 in. (44 mm) rib height
16 in. (406 mm) width with a 1-3/4 in. (44 mm) rib height
18 in. (457 mm) width with a 1-3/4 in. (44 mm) rib height
Wide Batten Cap with supporting Spider Clip
Texture
Flat
Striated
Minimum Thickness
Panel to meet all specified design loads, but not less than 26 gauge (0.018 in., 0.455 mm)
Panel to meet all specified design loads, but not less than 24 gauge (0.024 in., 0.607 mm)
Panel to meet all specified design loads, but not less than 22 gauge (0.030 in., 0.759 mm)
Finish
Acrylic Coated Galvalume
Prepainted Galvalume, Fluorocarbon (PVDF)
Prepainted Galvalume, MS Colorfast45 (Residential Only)
Custom, multi-pass Kynar. Primer is 0.2 mil, topcoat is 0.8 mil, clear coat is 0.5 mil, total dry film thickness is 1.5 mil
Custom, multi-pass Kynar. Primer is 0.8 mil, topcoat is 0.8 mil, clear coat is 0.8 mil, total dry film thickness is 2.4 mil
Custom, multi-pass Kynar.
Color
Standard, Stocked
Custom
For use as a Residential Product
Clip-Loc Roof Panel System
Minimum Thickness
Panel to meet all specified design loads, but not less than 24 gauge (0.024 in., 0.607 mm)
Panel to meet all specified design loads, but not less than 22 gauge (0.030 in., 0.759 mm)
Finish
Acrylic Coated Galvalume
Prepainted Galvalume, Fluorocarbon (PVDF)
Custom, multi-pass Kynar. Primer is 0.2 mil, topcoat is 0.8 mil, clear coat is 0.5 mil, total dry film thickness is 1.5 mil
Custom, multi-pass Kynar. Primer is 0.8 mil, topcoat is 0.8 mil, clear coat is 0.8 mil, total dry film thickness is 2.4 mil
Custom, multi-pass Kynar.
Color
Standard, Stocked
Custom
Architectural Roof System
Pro-Loc Panel System
Application
Roof panel system
Wall panel system
Profile
(Pro-Loc I)12 in. (305 mm) width with a 1-9/16 in. (40 mm) rib height. Square batten.
(Pro-Loc II)12 in. (305 mm) width with a 1-15/16 in. (40 mm) rib height. Pyramid batten.
Minimum Thickness
Panel to meet all specified design loads, but not less than 26 gauge (0.018 in., 0.455 mm)
Panel to meet all specified design loads, but not less than 24 gauge (0.024 in., 0.607 mm)
Finish
Acrylic Coated Galvalume
Prepainted Galvalume, MS Colorfast45
Prepainted Galvalume, Fluorocarbon (PVDF)
Custom, multi-pass Kynar. Primer is 0.2 mil, topcoat is 0.8 mil, clear coat is 0.5 mil, total dry film thickness is 1.5 mil
Custom, multi-pass Kynar. Primer is 0.8 mil, topcoat is 0.8 mil, clear coat is 0.8 mil, total dry film thickness is 2.4 mil
Custom, multi-pass Kynar.
Color
Standard, Stocked
Custom
Mini/Maxi Batten Roof Panel System
Profile
Mini-Batten
12 in. (305 mm) width with a 1 in. (25 mm) rib height
16 in. (406 mm) width with a 1 in. (25 mm) rib height
18 in. (457 mm) width with a 1 in. (25 mm) rib height
12 in. (305 mm) width with a 1-1/2 in. (38 mm) rib height
16 in. (406 mm) width with a 1-1/2 in. 38 mm) rib height
18 in. (457 mm) width with a 1-1/2 in. (38 mm) rib height
Maxi-Batten
12 in. (305 mm) width with a 1-7/8 in. (48 mm) rib height
16 in. (406 mm) width with a 1-7/8 in. (48 mm) rib height
18 in. (457 mm) width with a 1-7/8 in. (48 mm) rib height
Minimum Thickness
Panel to meet all specified design loads, but not less than 26 gauge (0.018 inches, 0.455 mm)
Panel to meet all specified design loads, but not less than 24 gauge (0.024 inches, 0.607 mm)
Finish
Acrylic Coated Galvalume
Prepainted Galvalume, MS Colorfast45
Prepainted Galvalume, Fluorocarbon (PVDF)
Custom, multi-pass Kynar. Primer is 0.2 mil, topcoat is 0.8 mil, clear coat is 0.5 mil, total dry film thickness is 1.5 mil
Custom, multi-pass Kynar. Primer is 0.8 mil, topcoat is 0.8 mil, clear coat is 0.8 mil, total dry film thickness is 2.4 mil
Custom, multi-pass Kynar.
Color
Standard, Stocked
Custom
For