1. Configure BAMCO - METAL WALL PANELS:
PANELS
Alucobond Composite Panels
Face Sheet Thickness: 0.0197 (0.50mm) inch nominal
Alloy: Aluminum AA3000 Series
Panel Thickness / Weight:
0.157 inches (4mm): 1.12 lbs./sq ft
0.236 inches (6mm): 1.59 lbs./sq ft
Core:
Tolerances:
Panel Bow: Maximum 0.8 percent of any 1828mm (72 inch) panel dimension
Panel Flatness: Maximum deviation less than 1/8 inch (3mm) in 5 feet (1524mm) on panel in any direction for assembled units
Alucobond PVDF Finish: Kynar 500 or Hylar 5000 based Polyvinylidene Fluoride (PVDF) meeting the requirements of AAMA 2605
Coating Thickness:
Coats:
Color Requirement:
Alcoa Reynobond Composite Panels
Face Sheet Thickness: .020 inches (0.50mm)
Alloy: Aluminum - 3105 H25
Panel Thickness / Weight:
0.157 inches (4mm): 1.12 lbs./sq ft
0.236 inches (6mm): 1.59 lbs./sq ft
Core:
Bond Integrity: per ASTM D 1781-76 and ASTM C 481 Cycle B, shall be a minimum of 40 in lb/ in. (Peel strength)
Tolerances:
Panel Bow: Maximum 0.8 percent of any 1828mm (72 inch) panel dimension
Panel Flatness: Maximum deviation less than 1/8 inch (3mm) in 5 feet (1524mm) on panel in any direction for assembled units
Alcoa PVDF Finish: Fluoropolymer coating utilizing 70 percent Kynar 500 resins
Coats:
Color Requirement:
Mitsubishi Alpolic Composite Panels
Face Sheet Thickness: .020 inches (0.50mm)
Alloy: Aluminum - 3105 H14
Panel Thickness / Weight:
0.157 inches (4mm): 1.12 lbs./sq ft
0.236 inches (6mm): 1.59 lbs./sq ft
Core:
Tolerances:
Panel Bow: Maximum 0.8 percent of any 1828mm (72 inch) panel dimension
Panel Flatness: Maximum deviation less than 1/8 inch (3mm) in 5 feet (1524mm) on panel in any direction for assembled units
Alpolic FEVE Lumiflon Finish: Alkyl Vinyl Ether (FEVE) resin meeting the requirements of AAMA 2605
Coats:
Color Requirement:
SPACERS
Hat Chanel: 18 gauge galvanized steel fabrication. 7/8 inch (21mm) depth
Z-Girts: 18 gauge galvanized steel fabrication. 7/8 inch (21mm) depth
WALL SYSTEM FABRICATION
Bamco C-500 Rout and Return Wet Seal
System utilizes an extruded horizontal and vertical tongue and groove extrusion system
Reveal joint is a wet seal silicone type
Perimeter extrusions reinforce and encapsulate panel returns, eliminating any exposed cut edges and exposed fasteners
Building Wrap as specified in this section encapsulates building envelope prior to installation of wall panels
Bamco D-500 Rout and Return Dry (Rainscreen) Joint
Extruded horizontal and vertical tongue and groove extrusion system
Reveal joint is open dry joint rain screen principle
Perimeter extrusions reinforce and encapsulate panel returns, eliminating any exposed cut edges and exposed fasteners
Self Adhering membrane as specified in this section encapsulates building envelope prior to installation of wall panels
No field sealant is required in joints unless specifically noted on drawings
Bamco G-500 Rout and Return Gasket
System utilizes an extruded horizontal and vertical guttering system with all panels having independent weep holes
Reveal joint seal is a hard silicone gasket placed within the perimeter extrusions
Perimeter extrusions reinforce & encapsulate panel returns, eliminating any exposed cut edges & exposed fasteners. Standard reveal color is black
Building Wrap as specified in this section encapsulates building envelope prior to installation of wall panels
No field sealant required in joints unless specifically noted on drawings
 2. When you are finished making selections:
  Generate Spec: Word     WP   or   RTF