Insulated Panel Systems (IPS) -

START HERE

The SpecWizard concept is simple as 1, 2, 3:
        1. Select products on the right
                by checking check boxes
        2. Configure the products
                by selecting options
        3. Generate Spec
                in Word, WP or RTF



Insulated Panel Systems (IPS); composite metal roof and wall panel products.
.
This section is based on the products of
Insulated Panel Systems (IPS), which is located at:
14031 W. Hardy
Houston, TX 77060
Toll Free Tel: 800-729-9324
Tel: 281-499-2605
Email: send email
Web: www.insulated-panels.com

[ Click Here ] for additional information.
IPS manufactures a complete line of insulated panels for both roof and wall applications. The products have been tested extensively to establish performance standards.
Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]