Cedar Valley Shingle Systems - Cedar Siding Panels

START HERE

The SpecWizard concept is simple as 1, 2, 3:
        1. Select products on the right
                by checking check boxes
        2. Configure the products
                by selecting options
        3. Generate Spec
                in Word, WP or RTF


Cedar Valley, Cedar Siding Panels.

This section is based on the products of Cedar Valley Shingle Systems, which is located at:
943 San Felipe Road
Hollister, CA 95023
Te1: (800)521-9523
Fax: (831) 636-8109

Considered the finest panels available for residential and commercial construction, Cedar Valley Shingle Panels are handcrafted with the highest grades of Western Red Cedar. Each panel is constructed with a solid one-piece plywood backer followed by an Elk VersaShield moisture barrier that's waterproof and breathable. And the construction of our panels is so dependable; they’re certified to withstand winds over 196 mph.

There are many other benefits to builders, architects and homeowners, including:

- Savings: Our panels go up an average of six times faster than individual shingles, dramatically reducing installation costs.
- Easy installation: Overlapping end joints don’t require caulking and blind nail patterns are available.
- Reduced waste: Splitting of individual shingles is virtually eliminated. And single-course panels reduce waste in gables and other tight spaces.


Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]