Shakertown - Siding
START HERE
The SpecWizard concept is simple as 1, 2, 3:
1. Select products on the right
by checking check boxes
2. Configure the products
by selecting options
3. Generate Spec
in Word, WP or RTF
Shakertown; cedar shingles and siding.
.
This section is based on the products of Shakertown, which is located at:
1200 Kerron St.
P. O. Box 400
Winlock, WA 98596
Toll Free Tel: (800) 426-8970
Tel: (360) 785-3501
Fax: (360) 785-3076
Email: info@shakertown.com
Web: http://www. www.shakertown.com
[ Click Here ] for additional information.
Shakertown manufactures premium Western Red Cedar shingles for residential and commercial siding applications. Our products are available throughout the United States and Canada.
Craftsman 1-Course Cedar Shingle Panel is manufactured using only the finest Western Red Cedar vertical-grain heartwood, the new Shakertown Craftsman Panel features full plywood back, a thick 3/8 inch (9.5 mm) shingle butt and overlocking end-joints for a seamless appearance.
Colonial Panels Our colonial panels create the natural, seamless look of individual shakes, while going up two or three times faster. Shakertown colonial panels are premium grade, 100 percent clear vertical grain Western Red Cedar with the following spacing styles and buttline options:
Keyway style - Vertical spacing between shingles lends visual interest and traditional appeal.
Contemporary style - Set tight and touching to add a smooth, uniform finish to modern designs.
Even butt - Creates a consistent, symmetrical line in keeping with newer styles.
Staggered butt - Adds character and dimensionality to a home's finished appearance.
Mitered Shakertown corners add a quality finishing touch with less labor required.
Fancy Cuts Shingles Each Fancy Cuts shingle is 100 percent clear, 100 percent edge grain Western Red Cedar. Natural variations in color and grain give each shingle its own unique look. All Fancy Cuts are precision cut and sanded. Buy individual Fancy Cuts shingles to mix-and-match patterns or create an original design.
Research Building Product info:
[ ARCAT.com ]
[ Comments? ]
[ What would make SpecWizard better? ]