 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| J-Channel Trim: Wide flange. Provide trim minimum 12.5 feet (3810 mm) long. |
| | Color: |
| Narrow Cove Molding: Provide trim minimum 12.5 feet (3810 mm) long. |
| | Color: |
| Wide Crown Molding: Provide trim minimum 12.5 feet (3810 mm) long. |
| | Color: |
| H-Molding: Provide trim minimum 12.5 feet (3810 mm) long. |
| | Color: |
| Outside Corner Posts: 4 inches (100 mm). Provide trim minimum 12.5 feet (3810 mm) long. |
| | Color: |
| Undersill Trim: 0.75 inch (19 mm). Provide trim minimum 12.5 feet (3810 mm) long. |
| | Color: |
| Dual Undersill Trim: Provide trim minimum 12.5 feet (3810 mm) long. |
| | Color: |
| J-Channel Trim: 3/4 inch (19 mm). Provide trim minimum 12.5 feet (3810 mm) long. |
| | Color: |
| J-Channel Trim: 5/8 inch (16 mm). Provide trim minimum 12.5 feet (3810 mm) long. |
| | Color: |
| J-Channel Trim: 1/2 inch (13 mm). Provide trim minimum 12.5 feet (3810 mm) long. |
| | Color: |
| F-Channel Trim: Provide trim minimum 12.5 feet (3810 mm) long. |
| | Color: |
| Inside Corner Posts: Provide trim minimum 10 feet (3048 mm) long. |
| | Color: |
| | Wide Crown Molding: Provide Minimum 12.5 feet (3810 mm) long. |
| | Color: |
| | Universal Back Plate: Provide Minimum 12.5 feet (3810 mm) long. |
| | Frieze Back Plate: White finish. Provide Minimum 12.5 feet (3810 mm) long. |
| | Fluted Outside Corner Posts: 6 inch x 3/4 inch (150 x 19 mm); White finish. |
| | Drip Cap: 1-3/8 inch (35 mm) White finish. Provide Minimum 12.5 feet (3810 mm) long. |
| | Fascia: 8 inches (203 mm) wide. Provide Minimum 12.5 feet (3810 mm) long. |
| | Color: |
| | J-Channel Trim: 1-1/8 inch (29 mm) wide. Provide Minimum 12.5 feet (3810 mm) long. |
| | Color: |
| | Window and Door Surround: 3-1/2 inches (89 mm) wide. Provide Minimum 20 feet (6096 mm) long. |
| | Color: |
| | Window and Door Surround: 5 inches (127 mm) wide. Provide Minimum 12.5 feet (3810 mm) long. |
| | Color: |
| | Bay Window Corner: White finish. Provide Minimum 10 feet (3048 mm) long. |
| | Decorative Corner Starter: Provide Minimum 20 feet (6096 mm) long. |
| | Color: |
| | Flexible J-Channel: Provide Minimum 12.5 feet (3810 mm) long. |
| | Color: |
| | Horizontal Starter Strip: 3 inch (75 mm). Provide Minimum 10 feet (3048 mm) long. |
| | Vinyl Starter Strip: Provide Minimum 10 feet (3048 mm) long. |
| | New Construction Starter Strip: White finish. Provide Minimum 10 feet (3048 mm) long. |
| | Recessed Starter Strip: Provide Minimum 10 feet (3048 mm) long. |
| | Shake Starter Strip: 14 gauge galvanized steel. Provide Minimum 10 feet (3048 mm) long. |
| | Scallop Starter Strip: 14 gauge galvanized steel. Provide Minimum 10 feet (3048 mm) long. |