1. Configure CertainTeed FiberCement Siding:
Panels
Horizontal Siding: CertainTeed ColorMax Lap Prefinished Siding:
Width: 
Factory Applied Solid Color: 
Simulated Shingle Siding: CertainTeed ColorMax Shapes Prefinished Siding:
Style: 
Finish: Factory Applied Color: 
Soffit: CertainTeed FiberCement Soffit, ventilated and non-ventilated:
Style: 
Soffit: 
Finish: Factory Applied Solid Color: 
Horizontal Siding: CertainTeed WeatherBoards Lap Siding:
Style: Smooth lap siding.
Width: 
Style: Smooth beaded lap siding.
Width: 7-1/2 inches (190 mm) wide.
Style: Textured beaded lap siding.
Width: 7-1/2 inches (190 mm) wide.
Style: Textured Dutchlap siding.
Width: 8-1/4 inches (210 mm) wide.
Style: Cedar lap siding.
Width: 
NOTE: Include the following for use with just primed and prefinished materials.
Sealant/Primer: FiberTect Sealant/Primer.
Finish: Factory Applied Solid Color: 
Finish: Factory Applied WeatherBoards Premium Stain Color: 
Simulated Shingle Siding: CertainTeed WeatherBoards Shapes:
Style: 
NOTE: Include the following for use with just primed and prefinished materials.
Sealant/Primer: FiberTect Sealant/Primer.
Finish: Factory Applied Solid Color: 
Finish: Factory Applied WeatherBoards Premium Stain Color: 
Vertical Siding: CertainTeed WeatherBoards Vertical Siding:
Size: 
Style: 
NOTE: Include the following for use with just primed and prefinished materials.
Sealant/Primer: FiberTect Sealant/Primer.
Finish: Factory Applied Solid Color: 
Finish: Factory Applied WeatherBoards Premium Stain Color: 
Soffit: CertainTeed FiberCement Soffit:
Style: 
Type: 
NOTE: Include the following for use with just primed and prefinished materials.
Sealant/Primer: FiberTect Sealant/Primer.
Finish: Factory Applied Solid Color: 
Finish: Factory Applied WeatherBoards Premium Stain Color: 
Accessories
Trim: Fiber cement board, cut from siding material; cut edges primed.
NOTE: Select width(s) required.
3-1/2 inch (89 mm).
5-1/2 inch (140 mm).
7-1/4 inch (185 mm).
9-1/4 inch (235 mm).
11-1/4 inch (286 mm).
Trim: Western Red Cedar Lumber, without knotholes, checks, or cracks; 1 in nominal thickness
Trim: Pressure preservative treated southern pine, without knotholes, checks, or cracks, No. 1 grade or better
 2. When you are finished making selections:
  Generate Spec: Word     WP   or   RTF