CertainTeed FiberCement Siding -

START HERE

The SpecWizard concept is simple as 1, 2, 3:
        1. Select products on the right
                by checking check boxes
        2. Configure the products
                by selecting options
        3. Generate Spec
                in Word, WP or RTF


CertainTeed FiberCement Siding, soffit, trim, and accessories.

This section is based on products manufactured by CertainTeed Corporation, which is located in:
750 E. Swedesford Rd.
Valley Forge, PA 19482
Valley Forge, PA
Tel: (800) 233-8990 (professional)
Tel: (800) 782-8777 (consumer)
Web: www.certainteed.com
.
CertainTeed FiberCement Siding is cellulose fiber cement board made under high pressure with a factory-applied FiberTect® Sealing System that produces a less porous surface for better paint adhesion and consistency. It is less susceptible to warping, rot, and insect damage than wood, is non-combustible and has excellent freeze-thaw resistance. It is available factory sealed or factory finished with a wide range of solid color or stain colors. A standard 50-year limited transferable warranty includes CertainTeed's SureStart(tm) warranty protection that covers labor and materials for the first 2 years after installation. Supplemental warranty coverage for coatings is available from CertainTeed, for prefinished siding.

Horizontal siding is available in lap, beaded lap, and simulated shingle styles. Vertical siding in 4 by 8 foot, 4 by 9, 4 by 10 and 4 by 12 panels is available in stucco, smooth, cedar, and 8 inch grooved cedar styles. Soffit panels are smooth or cedar texture, ventilated and non-ventilated.
Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]