1. GAF Materials Corporation - PVC THERMOPLASTIC SINGLE-PLY ROOFING:
Quality Assurance
Installer Minimum Qualifications: 
Regulatory Requirements
Exterior Fire Test Exposure: 
Windstorm Classification: 
Warranty
Diamond Pledge Guarantee: 
System Pledge Guarantee: 
Standard Labor and Material Guarantee: 
Standard Prorated Material Warranty
Insulation
Rigid polyisocyanurate board, with strong white or black fibrous glass facer, EnergyGuard Polyiso
Rigid polyisocyanurate board, with UltraShield coated glass-fiber facer, EnergyGuard Ultra Polyiso
Rigid polyisocyanurate foam insulation with 1/2 in (13 mm) perlite roof insulation laminated to one side,
strong fibrous glass facer on the other, EnergyGuard Composite
Rigid polyisocyanurate foam insulation with 1/2 in (13 mm) cellulose fiber board laminated to one side,
strong fibrous glass facer on the other, EnergyGuard Composite
Expanded perlite mineral aggregate board, EnergyGuard Perlite
Overlayment board made of cellulose fiber, EnergyGuard Fiberboard
ASTM C-578 Type II, expanded polystyrene recover board (EPS)
ASTM C-578 Type IX, High density expanded polystyrene board (EPS)
ASTM C-578 Type X, extruded polystyrene board (XPS)
ASTM C-578 Type X, 3/8 inch (9.5 mm) extruded polystyrene fan-fold board (XPS)
Installation - Insulation Base Layer: 
Installation - Insulation Subsequent Layers: 
Roof Board
Underlayment or overlayment board, pre-primed on one side, GP Dens-Deck Prime Roof Board
Underlayment or overlayment board, GP Dens-Deck Roof Board
Insulation Accessories
Cant Strip, EnergyGuard Perlite Cant Strip
Tapered Edge Strip, EnergyGuard Tapered Edge Strip
Separation Sheets
Fiberglass Fire Sheet 10
Fiberglass Fire Sheet 50
Poly Separation Layer 3 oz
Poly Cushioning Layer 6 oz
Membrane Materials
EverGuard SR-50 single-ply roofing membrane
EverGuard SR-60 single-ply roofing membrane
EverGuard SR-80 single-ply roofing membrane
EverGuard EGFB-50 PVC roofing membrane
EverGuard EGFB-60 PVC roofing membrane
EverGuard EGFB-80 PVC roofing membrane: 
Flashing Materials
EverGuard SR-50 single-ply roofing membrane
EverGuard SR-60 single-ply roofing membrane
EverGuard SR-80 single-ply roofing membrane
EverGuard PVC UN-55 detail flashing membrane
EverGuard PVC SR 40 reinforced flashing strips
EverGuard PVC coated metal
Bitumen/Adhesive
Asphalt Bitumen, ASTM D 312 Type III & IV
Asphalt Primer, ASTM D 41 Leak Buster Matrix 307
Adhesives, Sealants and Primers
EverGuard Bonding Adhesive
EverGuard H20 Bonding Adhesive
EverGuard Caulking
EverGuard Water Block
EverGuard 2-Part Pourable Sealant
Insulation Adhesive: Matrix 157 Monster Grip
Insulation Adhesive: Oly-Bond 500
Insulation Adhesive: Insta-Stik by Dow Chemical
Stone Ballast
Paver Ballast
Non-Interlocking Pavers
Interlocking Pavers
Accessories
Mechanical Fasteners:
DRILLTEC Standard Screws
DRILLTEC ASAP 3P Fastener
DRILLTEC ASAP 3S Fastener
DrillTec HD Screws
DrillTec XHD Screws
DrillTec SXHD Screws
DRILLTEC NTB-1HWO Fastener
DrillTec Polymer Screws
Drill-Tec Spikes
DRILLTEC Lite-Deck Fastener
DRILLTEC CR Base Sheet Fastener
DRILLTEC CR 1.2 Base Sheet Fastener
DrillTec Insulation Plates: Galvalume, 3 inches (76 mm) diameter
DrillTec XHD Plates: Galvalume, 2 3/8 inches (60 mm) diameter
DrillTec SXHD Plates: Galvalume, 2 3/4 inches (70 mm) diameter
DrillTec SHD Plates: Galvalume, 2 inches (51 mm) diameter
DRILLTEC Lite-Deck Plate
DrillTec Base Sheet Plate: 2 3/4 inches (70 mm) disk
DRILLTEC Locking Impact Nail
Threaded Cap Nail
Two-Piece Tube Nail
Nail-Tite Type-R Fasteners
Tape and N12 BAB or N12 FAB Staples
EverGuard Lip Termination Bar
Termination Bar, GAFMC approved
EverGuard PVC Preformed Vent Boots
EverGuard PVC Preformed Corners
PVC Preformed Corners
Metalastic Prefabricated Expansion Joint Covers
EverGuard PVC Walkway Pads
EverGuard PVC Walkway Rolls
Liquid Temporary Fire Retardant, Fireshield
Substrate Preparation
Steel Deck
Structural Concrete Deck
Wood Deck(Plank/Heavy Timber)
Plywood Deck
Oriented Strand Board (OSB) Deck
Lightweight Insulating Concrete Deck
Cementitious Wood Fiber
Gypsum
Vapor Retarder
Membrane Application
Fully Adhered
Mechanically Attached
Ballasted Application
Flashing Installation
General Instructions for Architect
Detailed Instructions for Contractor:
Coated Metal Flashings Instructions
Reinforced Membrane Flashings Instructions
Un-Reinforced Membrane Flashings Instructions
Roof Edges Instructions
Parapet and Building Walls Instructions
Curbs and Ducts Instructions
Roof Drains Instructions
Ballast Separation Mat
Traffic Protection
 2. When you are finished making selections:
  Generate Spec: Word     WP   or   RTF