Momentive Performance Materials - formerly GE Silicones -
START HERE
The SpecWizard concept is simple as 1, 2, 3:
1. Select products on the right
by checking check boxes
2. Configure the products
by selecting options
3. Generate Spec
in Word, WP or RTF
Momentive Performance Materials - GE Exclusive Licensee sealants and adhesives.
This section is based on the products of Momentive Performance Materials - GE Exclusive Licensee, sealants division which is located at:
9930 Kincey Ave.
Huntersville, NC 28078
Toll Free Tel: (877) 943-7325
Fax: None
Email: carl.ward@momentive.com
Web: www.ge.com/silicones
[ Click Here ] for additional information.
Momentive Performance Materials - GE Exclusive Licensee: The construction industry demands high quality products that are highly UV resistant. Cured silicone rubber exhibits excellent long term resistance to natural weathering, including UV radiation, high and low temperatures and rain and snow, with negligible change in elasticity.
High Strength Weatherproofing Sealant and Adhesive: SilPruf SCS2000: High performance adhesive sealant appropriate for use in weatherproofing joints and also as a structural adhesive in SSG systems.
Non-Staining Weatherproofing Sealant: SilPruf NB SCS9000: A new generation of silicone sealant specially formulated to reduce or eliminate dirt pickup, surface streaking due to silicone oil migration, and substrate staining.
Low-Modulus Weatherproofing: SilPruf LM SCS2700::Neutral-cure, low-modulus, high-performance sealant for use as a weatherseal on EIFS, concrete, metal and plastic substrates.
Silicone Sealant: Sanitary SCS1700: One part silicone sealant that does not provide or maintain a nutrient surface for fungus. Ideal for high humidity environments.
Acrylic Urethane: Elastomeric Sealant: RCS20 Siliconized Acrylic Sealant: Acoustical one component acrylic urethane sealant, paintable, soap and water clean up, neutral odor.
Research Building Product info:
[ ARCAT.com ]
[ Comments? ]
[ What would make SpecWizard better? ]