| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
 | 1. Select and Configure Steel doors: |
 | | | Flush Doors: |
 | | | Polystyrene Core: |
| | | Door Type: |
| | | Duty: |
| | | Galvanized Polystyrene Core: |
| | | Door Type: |
| | | Face Sheet Thickness: |
 | | | Honeycomb Core: |
| | | Door Type: |
| | | Duty: |
 | | | Steel Stiffened Seamless: |
| | | Door Type: |
| | | Face Sheet Thickness: |
| | | Material: |
 | | | 6-Panel Doors: |
| | | Door Type: |
| | | Face Sheet Thickness: |
 | | | 250 degree Temperature Rise Doors: |
| | | Door Type: |
| | | Face Sheet Thickness: |
| | | Hinge Reinforcing: |
| | | Stile and Rail Doors: |
| | | Security Doors: |
 | | | Acoustical doors: |
| | | Select Panel Style |
| | | STC 31, 6-panel 18 gage, Series 61LE | | STC 32, full flush 20 gage, Series 15LE |
| | | STC 32, seamless 20 gage, Series 17LE | | STC 33, full flush 18 gage, Series 15LE |
| | | STC 33, seamless 18 gage, Series 17LE | | STC 35, full flush 16 gage, Series 15LE |
| | | STC 35, seamless 16 gage, Series 17LE | | STC 42, full flush 16 gage SoundShield, Series 51LE |
| | | STC 42, seamless 16 gage SoundShield, Series 53LE | | STC 45, full flush 20 gage, Series 51LE |
| | | STC 45, seamless 20 gage, Series 53LE |
 | | | Lead Lined Doors: Series 700 Custom Steel Stiffened Doors, Handed |
| | | Material: |
| | | Face Sheet Thickness: |
 | | | Transom panels: |
| | | Transom Bar: |
| | | Face Sheet Thickness: |
| | | Door Frames: |
 | | | Standard Interlok frames, Series 400 |
| | | Material: |
| | | Material Thickness: |
| | | Construction: |
| | | Rabbeted Frame Style: |
 | | | Slip-on drywall double rabbetted frames, Series 2600/600 |
| | | Material: |
 | | | Adjustable Frames, Series 800 |
| | | Material: |
| | | Material Thickness: |
 | | | Double-Egress Frames, Series 4400 |
| | | Material: |
| | | Material Thickness: |
| | | Construction: |
| | | Rabbeted Frame Style: |
| 2. When you are finished making selections, finish specification: |
 | Generate Spec: Word WP or RTF |