Doors:

Full flush (No Vertical Face Seams), complying with ANSI A250.8; face panels laminated to core and complete unit closed with steel perimeter channels projection welded to face sheets.

Steel stiffened, beveled, and acoustic rated doors are available only in 1-3/4 inches. If both thicknesses are required show locations in Door Schedule.

For ANSI grade descriptions, MOdel 1 with visible edge seams is manufacturers Standard, Model 2 with no visible edge seams is optional. Steel stiffened cores are not available in Level 1 (20 gage).

Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]