Steel Door Institute -
START HERE
The SpecWizard concept is simple as 1, 2, 3:
1. Select products on the right
by checking check boxes
2. Configure the products
by selecting options
3. Generate Spec
in Word, WP or RTF
Steel Door Institute; standard steel doors and frames.
.
This section is based on the products of the Association, which is located at:
30200 Detroit Road
Cleveland, Ohio 44145
Tel: (440) 899-0010
Fax: (440) 892-1404
Email: jjw@wherryassoc.com
[ Click Here ] for additional information.
The Steel Door Institute, established in 1954, is a voluntary, unincorporated, non-profit association whose mission is to promote the use of standard steel doors and frames for the construction industry. Steel doors and frames that are manufactured without deviation from SDI standards offer economy of fabrication and compliance with recognized standards of quality. Non-standard units can result in added cost and lead time.
Members of the Steel Door Institute manufacture standard steel doors and frames in accordance with these standards. Standard-duty, heavy-duty, and extra-heavy-duty classifications in flush, seamless, glazed, louvered, and other styles are available. This specification is based on steel doors and steel frames that are manufactured without deviation from SDI standards.
.
Research Building Product info:
[ ARCAT.com ]
[ Comments? ]
[ What would make SpecWizard better? ]