1. Configure Baillargeon Doors Inc. - FLUSH WOOD INTERIOR DOORS:
Warranty:
Warranty Period, Interior Doors:
Ultra-Heavy Duty Wood Interior Door:
Material:
Core:
Options:
Note: Fire rating is not available with Reduced-Projection Folding Wood Door.
Fire Rating: 20-minutes, in compliance with NFPA 80.
Stiles and Rails: Bonded to core.
Anti-warp Construction: 5 1/4 in (133 mm) central rail on doors exceeding 36 in (914 mm) width to maintain the anti-warping warranty.
Reduced-Projection Folding Wood Door: Door hinged at 2/3 door width and at door jamb, with gear hinge.
Heavy-Duty Wood Door:
Stiles: 4-1/4 inches (108 mm) low-density wood laminate, including a 5/8 inch (16 mm) piece of hardwood matched with face.
Core: Pieces of kiln-dried low-density wood laminate cold-pressed or high-frequency pressed.
Options:
Fire Rating: 20 minutes, in compliance with NFPA 80.
Stiles and Rails: Bonded to core.
Heavy-Duty Wood Door:
Stiles: LVL of 1/8 inch (3 mm) thick veneer, longitudinally laminated by hot pressing with type 1 structural glue (phenol formaldehyde).
Material:
Core:
Options:
Note: Fire rating is not available with Reduced-Projection Folding Wood Door.
Fire Rating: 20-minutes, in compliance with NFPA 80.
Stiles and Rails: Bonded to core.
Anti-warp Construction: 5 1/4 in (133 mm) central rail on doors exceeding 36 in (914 mm) width to maintain the anti-warping warranty.
Reduced-Projection Folding Wood Door:
Heavy-Duty Wood Door:
Stiles: 4-1/4 inches (108 mm) low-density wood laminate, including a 5/8 inch (16 mm) piece of hardwood matched with face.
Core: Solid particleboard in compliance with CSA-0188 or ANSI A208-1, 28 lbs per cubic foot (449 kg per cubic meter) density.
Options:
Fire Rating: 20 minutes, in compliance with NFPA 80.
Heavy-Duty Wood Door:
Stiles: 4-1/4 inches (108 mm) low-density wood laminate, including a 5/8 inch (16 mm) piece of hardwood matched with face.
Core: 4-3/4 inch (121 mm) honeycomb.
Heavy-Duty Wood Door:
Stiles: LVL of 1/8 inch (3 mm) thick veneer, longitudinally laminated by hot pressing with type 1 structural glue (phenol formaldehyde).
Material:
Core: 4-3/4 inch (121 mm) honeycomb.
Medium Duty Wood Door:
Stiles: LVL of 1/8 inch (3 mm) thick veneer, longitudinally laminated by hot pressing with type 1 structural glue (phenol formaldehyde).
Material:
Core:
Options:
Fire Rating: 20-minutes, in compliance with NFPA 80.
Stiles and Rails: Bonded to core.
Medium Duty Wood Door:
Stiles: 1-3/4 inches (44 mm) low-density wood laminate.
Material:
Core:
Options:
Fire Rating: 20-minutes, in compliance with NFPA 80.
Stiles and Rails: Bonded to core.
Medium Duty Wood Door:
Stiles: 1-3/8 inches (35 mm) thick.
Material:
Core:
Options:
Fire Rating: 20-minutes, in compliance with NFPA 80.
Stiles and Rails: Bonded to core.
Medium Duty Wood Door:
Stiles: 1-3/8 inches (35 mm) thick. Bonded to core.
Material:
Core: 4-3/4 inch (121 mm) honeycomb.
Option:
Fire Rating: 20-minutes, in compliance with NFPA 80.
Medium Duty Wood Door:
Stiles: 5/8 inch (16 mm) wide. Bonded to core.
Material:
Core: Structural composite lumber, in compliance with ASTM D 5456.
Option:
Fire Rating: 20-minutes, in compliance with NFPA 80.
Medium Duty Wood Door:
Stiles: LVL of 1/8 inch (3 mm) thick veneer, longitudinally laminated by hot pressing with type 1 structural glue (phenol formaldehyde).
Material:
Core: 4-3/4 inches (121 mm) thick honeycomb.
Options:
Core:
Medium Duty Wood Door:
Stiles: 1-3/4 inches (44 mm) thick low-density wood laminate.
Material:
Core: 4-3/4 inches (121 mm) thick honeycomb.
Options:
Stiles and Rails: Bonded to core.
Core: Laminated wood.
Light To Medium Duty Wood Door:
Stiles: 1 inch (25 mm) clear or finger-jointed low-density wood laminate.
Core:
Options:
Fire rating: 20-minutes, in compliance with NFPA 80.
Rails:
Stiles: Clear wood.
Stiles and Rails: Bonded to core.
Light To Medium Duty Wood Door:
Stiles: 1 inch (25 mm), clear (no joints).
Core:
Options:
Fire rating: 20-minutes, in compliance with NFPA 80.
Rails: Pine rails.
Stiles and Rails: Bonded to core.
Fire Rated Wood Door:
Fire Rating:
Options:
Neutral pressure, 45/60/90 minute, in accordance with UL 10B/ UBC 7-2-1994.
Positive pressure, 45/60/90 minute, Category A : fire doors that do not required the addition of other components such as edge seals.
Positive pressure, 45/60/90 minute, Category B : fire doors that required the addition of an edge seal.
Radiation Protection Door:
Radiation Protection Door:
Material:
Options:
Lead Thickness: Additional thickness, as required for project conditions.
Fire Rating: 20 minutes, in compliance with NFPA 80.
Stiles and Rails: Bonded to core.
Door Characteristics:
Door Thickness:
Performance Duty Level (WDMA):
Door Construction:
Face Material:
Hardboard panel.Plastic laminate glued to veneer plywood.Wood veneer.
Aesthetic Grade:
Face Grade:
Veneer Cut:
Species and Cut:
Veneer Match:
Veneer Assembly:
Matching Requirements:
Appearance of Doors in Pairs or Sets:
Appearance of Transoms:
Finish Location:
Finish Type:
Stain:
Note: Select the following if MDO facing is required.
Facing: Medium Density Overlay (MDO).
 2. When you are finished making selections:
  Generate Spec: Word     WP   or   RTF