Fib-R-Dor -

START HERE

The SpecWizard concept is simple as 1, 2, 3:
        1. Select products on the right
                by checking check boxes
        2. Configure the products
                by selecting options
        3. Generate Spec
                in Word, WP or RTF



Fib-R-Dor; fiberglass reinforced plastic doors and fiberglass door frames for corrosive environments.
.
This section is based on the products of Fib-R-Dor, which is located at:
7516 Counts Massie Rd.
N. Little Rock, AR 72113
Toll Free Tel: 800-FIB-RDOR
Tel: 501-758-9494
Fax: 501-758-9496
Email: mferrell@fibrdr.com
Web: www.fibrdor.com

[ Click Here ] for additional information.

Mailing Address:
Advance Fiberglass, 1nc.
P.O. Box 13268
Maumelle, AR 72113

Every plant in the world fights a daily battle against an age old enemy... corrosion. Huge percentages of annual maintenance budgets are being used to paint, scrape, and replace assets that have fallen victim to this insidious monster. You can eliminate the high cost of replacing and maintaining hollow metal doors by using our Fib-R-Dor fiberglass door systems. They have a beautiful gel coat finish (your choice of colors) that has the color molded in so they never need painting. They are also USDA approved!

Fiberglass door are available with a 20/30/45/60 and 90 minute label that meets Underwriters Laboratories, Inc. "Standard for Fire Tests of Door Assemblies, UL 10B".

Fib-R-Dor offers a 15 year warranty for doors and frames against failures due to corrosion.

.

Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]