| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| 1. Configure C.H.I. Overhead Sectional Doors: |
 | | RIBBED PAN DOORS |
| | | Door Sections: |
| | | | Material: Galvanized Steel Sheet SELECT GAUGE-------20 gauge (Galvanized Steel)24 gauge (Galvanized Steel)25 gauge (Galvanized Steel) |
| | | | Inside Face Liner Material: SELECT TYPE-------Vinyl, laminated to insulation27 gauge galvanized steel, attached with plastic retainer strips |
| | | Operation and Construction |
| | | | Door Operation: SELECT OPERATION-------Electric operationManual push-up operationChain hoist operation |
| | | | Track and Operating Hardware: SELECT HARDWARE-------Standard liftVertical liftHigh liftRoof PitchLow headroom type |
| | | | | Exhaust ports: Aluminum, with hinged cover |
| | | | Track Size and Type: SELECT TYPE-------2 inches wide, roll-formed 16 gauge galvanized steel3 inches wide, roll-formed 13 gauge galvanized steel |
| | | | Counterbalance spring rating: SELECT TYPE-------Counterbalance torsion springs designed for minimum 10,000 cyclesCounterbalance torsion springs designed for minimum 25,000 cyclesCounterbalance torsion springs designed for minimum 50,000 cyclesCounterbalance torsion springs designed for minimum 100,000 cycles |
| | | | Lock Mechanism: SELECT TYPE-------Inside slide, adjustable keeper, spring activatedOutside keyed T-handle, adjustable keeper, spring activatedOutside cylinder, adjustable keeper, spring activated |
| | | Vision Lite Configuration |
| | | | | Rectangular Door Vision Lites: SELECT TYPE--------6 in by 24 in set with silicone sealant and screws12 in by 24 in set with silicone sealant and screws16 in by 34 in set with silicone sealant and screws |
| | | | | | Pattern: SELECT PATTERN-------Centered, _____ wide by _____ highLeft side looking out, _____ wide by ____ highRight side looking out, ____ wide by _____ high |
| | | | | Full Vision Door Section Glazing, Aluminum Framed:SELECT FINISH----------Clear anodizedPainted to match manufacturer's standard colors |
| | | | Glazing:SELECT GLAZING--------Clear 1/8 inch Float Glass1/4 inch Tempered Glass1/8 inch Polycarbonate SheetInsulating Glass |
| | | Electric Operator |
| | | | Power Supply: SELECT VOLTAGE-------115 Volts AC, 1 phase220 Volts AC, 1 phase220 Volts AC, 3 phase440 Volts AC, 3 phase460 Volts AC, 3 phase |
| | | | Control Station: SELECT TYPE-------Standard 24 Volt three button (Open / Stop / Close) station.24 Volt two button (Open / Close) station24 Volt Keyed Switch w/Open/Close/Stop |
| | | | Safety Reversing Edge |
| | | | | Photoelectric Sensor: Detect obstruction and reverse door without requiring door to contact obstruction |
| | | | | Electric Edge, 2 Wire: Detect obstruction & reverse door upon contact |
| | | | | Electric Edge, 4 wire, fail safe, self monitoring: Detect obstruction & reverse door upon contact |
| | | | | Pneumatic Reversing Edge: Pressure sensitive air switch attached to gum rubber hose located in bottom astragal of door section |
 | | INSULATED SANDWICH STYLE DOORS |
| | | Door Sections: |
| | | | Material: Galvanized Steel:SELECT GAUGE----------26 gauge exterior and 27 gauge interior20 gauge exterior and 27 gauge interior |
| | | | Insulation: SELECT TYPE-------CFC-free polystyrene bonded to interior and exterior steel skinsPolyurethane, foamed-in-place, 95% closed cell with section thermal break, top and bottom of section (Required for 20 gauge exterior) |
| | | Operation and Construction |
| | | | Door Operation: SELECT OPERATION-------Electric operationManual push-up operationChain hoist operation |
| | | | Track and Operating Hardware: SELECT HARDWARE-------Standard liftVertical liftHigh liftRoof PitchLow headroom type |
| | | | | Exhaust ports: Aluminum, with hinged cover |
| | | | Track Size and Type: SELECT TYPE-------2 inches wide, roll-formed 16 gauge galvanized steel3 inches wide, roll-formed 13 gauge galvanized steel |
| | | | Counterbalance spring rating: SELECT TYPE-------Counterbalance torsion springs designed for minimum 10,000 cyclesCounterbalance torsion springs designed for minimum 25,000 cyclesCounterbalance torsion springs designed for minimum 50,000 cyclesCounterbalance torsion springs designed for minimum 100,000 cycles |
| | | | Lock Mechanism: SELECT TYPE-------Inside slide, adjustable keeper, spring activatedOutside keyed T-handle, adjustable keeper, spring activatedOutside cylinder, adjustable keeper, spring activated |
| | | Vision Lite Configuration |
| | | | | Rectangular Door Vision Lites: SELECT TYPE--------6 in by 24 in set with silicone sealant and screws12 in by 24 in set with silicone sealant and screws16 in by 34 in set with silicone sealant and screws |
| | | | | | Pattern: SELECT PATTERN-------Centered, _____ wide by _____ highLeft side looking out, _____ wide by ____ highRight side looking out, ____ wide by _____ high |
| | | | | Full Vision Door Section Glazing, Aluminum Framed:SELECT FINISH----------Clear anodizedPainted to match manufacturer's standard colors |
| | | | Glazing:SELECT GLAZING--------Clear 1/8 inch Float Glass1/4 inch Tempered Glass1/8 inch Polycarbonate SheetInsulating Glass |
| | | Electric Operator |
| | | | Power Supply: SELECT VOLTAGE-------115 Volts AC, 1 phase220 Volts AC, 1 phase220 Volts AC, 3 phase440 Volts AC, 3 phase460 Volts AC, 3 phase |
| | | | Control Station: SELECT TYPE-------Standard 24 Volt three button (Open / Stop / Close) station.24 Volt two button (Open / Close) station24 Volt Keyed Switch w/Open/Close/Stop. |
| | | | Safety Reversing Edge |
| | | | | Photoelectric Sensor: Detect obstruction and reverse door without requiring door to contact obstruction |
| | | | | Electric Edge, 2 Wire: Detect obstruction & reverse door upon contact |
| | | | | Electric Edge, 4 wire, fail safe, self monitoring: Detect obstruction & reverse door upon contact |
| | | | | Pneumatic Reversing Edge: Pressure sensitive air switch attached to gum rubber hose located in bottom astragal of door section |
 | | ALUMINUM FULL VIEW SECTIONAL DOORS |
| | | Operation and Construction |
| | | | Door Operation: |
| | | | Track and Operating Hardware: |
| | | | | Exhaust ports: Aluminum, with hinged cover |
| | | | Track size and type: SELECT TYPE-------2 inches wide, roll-formed 16 gauge galvanized steel3 inches wide, roll-formed 13 gauge galvanized steel |
| | | | Counterbalance spring rating: SELECT TYPE-------Counterbalance torsion springs designed for minimum 10,000 cyclesCounterbalance torsion springs designed for minimum 25,000 cyclesCounterbalance torsion springs designed for minimum 50,000 cyclesCounterbalance torsion springs designed for minimum 100,000 cycles |
| | | | Lock Mechanism: SELECT TYPE-------Inside slide, adjustable keeper, spring activatedOutside keyed T-handle, adjustable keeper, spring activatedOutside cylinder, adjustable keeper, spring activated |
| | | Electric Operator |
| | | | Power Supply: SELECT VOLTAGE-------115 Volts AC, 1 phase220 Volts AC, 1 phase220 Volts AC, 3 phase440 Volts AC, 3 phase460 Volts AC, 3 phase |
| | | | Control Station: SELECT TYPE-------Standard 24 Volt three button (Open / Stop / Close) station24 Volt two button (Open / Close) station24 Volt Keyed Switch w/Open/Close/Stop. |
| | | Door Panel Configuration |
| | | | SELECT CONFIGURATION--------Vision lites spanning full width & height of all door sections, set with silicone sealant and plastic glazing stripsVision lites spanning full width & height of all door sections, excluding bottom section, set with silicone sealant and plastic glazing stripsVision lites spanning full width & height of all door sections, excluding the top section, set with silicone sealant and plastic glazing stripsVision lites spanning full width & height of all door sections, excluding the top and bottom section, set with silicone sealant and plastic glazing stripsInfill panels: Aluminum sheet, 16 gauge, located at all door sections |
| | | | Safety Reversing Edge |
| | | | | Photoelectric Sensor: Detect obstruction and reverse door without requiring door to contact obstruction |
| | | | | Electric Edge, 2 Wire: Detect obstruction & reverse door upon contact |
| | | | | Electric Edge, 4 wire, fail safe, self monitoring: Detect obstruction & reverse door upon contact |
| | | | | Pneumatic Reversing Edge: Pressure sensitive air switch attached to gum rubber hose located in bottom astragal of door section |
| | | Finish: SELECT TYPE-------Clear anodizedPainted to match manufacturer's standard colorsPowder coat from manufacturer's standard colors |
 | | OVERHEAD COILING SERVICE DOORS |
| | | Construction |
| | | | Curtain Material: SELECT GAUGE-------Galvanized steel -Gauge: Per design requirements18 Gauge Galvanized steel20 Gauge Galvanized steel22 Gauge Galvanized steel24 Gauge Galvanized steel |
| | | | Profile: |
| | | | | Flat, non-insulated, 2 1/2 inches high by 3/4 inch deep |
| | | | | Curved, non-insulated, 2 5/8 inches high by 7/8 inch deep |
| | | | | Flat, insulated, 2 1/2 inches high by 13/16 inch deep |
| | | | | Perforated flat slat, (ventilated), gauge per manufacturer's requirements: SELECT PERFORATIONS----------Perforated flat slats continuous through full opening heightPerforated flat slats alternating with solid slats for maximum strength and high cycle performancePerforated flat slats top 18 inches of curtain only, remainder solidPerforated flat slats bottom 18 inches of curtain, remainder solidPerforated flat slats middle 18 inches of curtain, remainder solid |
| | | | Guides: Three steel angles bolted together to form guide and mounting surface |
| | | | Counterbalanced Torsion Springs: SELECT RATING-------Minimum 20,000 cyclesMinimum 50,000 cyclesMinimum 100,000 cycles |
| | | Door Vision Lites: |
| | | | | Rectangular Vision Lites:5 in wide by 1 1/8 in high, clear acrylic panels set with silicone sealant & rivets |
| | | | | | Pattern: SELECT PATTERN-------Three wide by three highFive wide by five high____wide by ____ high |
| | | | | | Alignment: SELECT TYPE-------CenteredLeft side looking outRight side looking out |
| | | | | Weatherstripping (Not for use with curved profile) |
| | | | | Operation: |
| | | | | | Manual push-up, to 80 sq. ft. maximum |
| | | | | | Manual chain hoist with gear reduction appropriate to door size |
| | | | | | Electric motor: |
| | | | | | Motor Operator Style: |
| | | | | | Power Supply: |
| | | | | Locking Mechanism: |
| | | | Wall Mounted Control Station: |
| | | | Safety Reversing Edge |
| | | | | Photoelectric Sensor: Detect obstruction and reverse door without requiring door to contact obstruction |
| | | | | Electric Edge, 2 Wire: Detect obstruction & reverse door upon contact |
| | | | | Electric Edge, 4 wire, fail safe, self monitoring: Detect obstruction & reverse door upon contact |
| | | | | Pneumatic Reversing Edge: Pressure sensitive air switch attached to gum rubber hose located in bottom astragal of door |
| | | Finish: SELECT TYPE-------Primer and finish coat. Color to be selected from manufacturer's standard colorsPowder coat. Color to be selected from manufacturer's standard colors |
 | | OVERHEAD COILING FIRE DOORS |
| | | Construction |
| | | | Curtain Material:SELECT GAUGE-------Galvanized steel - Gauge: Per design requirements18 Gauge Galvanized steel20 Gauge Galvanized steel22 Gauge Galvanized steel |
| | | | Profile: SELECT TYPE-------Flat, non-insulated, 2 1/2 inches high by 3/4 inch deepCurved, non-insulated 2 5/8 inches high by 7/8 inch deep |
| | | | Counterbalance Spring Rating: |
| | | | Operation: |
| | | | Locking Mechanism: |
| | | Electric Operator |
| | | | Power Supply: SELECT VOLTAGE-------115 Volts AC, 1 phase220 Volts AC, 1 phase220 Volts AC, 3 phase440 Volts AC, 3 phase460 Volts AC, 3 phase |
| | | | Wall Mounted Control Station: SELECT TYPE-------Standard 24 Volt three button (Open / Stop / Close) Station.24 Volt two button (Open / Close) station24 Volt Keyed Switch w/Open/Close/Stop. |
| | | | Safety Reversing Edge |
| | | | | Photoelectric Sensor: Detect obstruction & reverse door without requiring door to contact obstruction |
| | | | | Electric Edge, 2 Wire: Detect obstruction & reverse door upon contact |
| | | | | Electric Edge, 4 Wire, fail safe, self monitoring: Detect obstruction & reverse door upon contact |
| | | | | Pneumatic Reversing Edge: Pressure sensitive air switch attached to gum rubber hose located in bottom astragal of door |
| | | | Detection / Release / Warning Device |
| | | | | Smoke detectors |
| | | | | Connection to building fire alarm and detection system |
| | | | | Fail-Safe release device with adjustable time delayed release |
| | | | | Fail-Safe release device with adjustable time delayed release and battery backup |
| | | | | ADA approved audible warning system and strobe light |
| | | | | Heat rise detectors |
| | | | | U.L. Label Requirements:SELECT REQUIREMENTS----------45 Minute90 Minute3 Hour4 Hour |
| | | Finish: |
 | | COILING COUNTER SHUTTERS |
| | | Construction |
| | | | Curtain: |
| | | | | Flat 22 gauge galvanized steel, 1 1/2 in by 1/2 in, extruded aluminum bottom bar & 24 gauge rectangular steel hood |
| | | | | | Finish:SELECT FINISH-------Primer and finish coat. Color to be selected from manufacturer's standard colorsPowder Coat. Color to be selected from manufacturer's standard colors |
| | | | | Flat 22 gauge stainless steel, 1 1/2 in by 1/2 in, single stainless steel angle bottom bar & 24 gauge rectangular stainless steel hood |
| | | | | | Finish:SELECT FINISH-------No. 4 satin |
| | | | | 0.050 inch thick extruded aluminum, 1 1/2 in by 1/2 in, extruded aluminum bottom bar & 24 gauge rectangular aluminum hood |
| | | | | | Finish: |
| | | **NOTE** Aluminum guides are standard. Formed and stainless steel are optional. |
| | | | Guides: |
| | | | Counterbalance Spring Rating: |
| | | | Operation:: |
| | | | Locking Mechanism: |
| | | Electric Operator: SELECT MOUNT-------Internally mounted in barrelExternally mounted on drive side of shutter |
| | | | Power Supply: SELECT VOLTAGE-------115 Volts AC, 1 phase220 Volts AC, 1 phase220 Volts AC, 3 phase440 Volts AC, 3 phase460 Volts AC, 3 phase |
| | | | Control Station: SELECT TYPE-------24 Volt rocker switch (Open / Close) stationControl Station: 24 Volt Keyed Switch w/Open/Close/Stop |
| | | | Safety Reversing Edge |
| | | | | Photoelectric Sensor: Detect obstruction and reverse door without requiring door to contact obstruction |
| | | | | Electric Edge, 2 Wire: Detect obstruction & reverse door upon contact |
| | | | | Electric Edge, 4 Wire, fail safe, self monitoring: Detect obstruction & reverse door upon contact |
 | | COILING COUNTER FIRE SHUTTERS |
| | | Construction |
| | | | Curtain: |
| | | | | 22 gauge galvanized steel, 1 1/2 in by 1/2 in, single angle bottom bar & 24 gauge rectangular galvanized steel hood |
| | | | | | Finish:SELECT FINISH-------Primer and finish coat. Color to be selected from manufacturer's standard colorsPowder Coat. Color to be selected from manufacturer's standard colors |
| | | | | 22 gauge, 1 1/2 in by 1/2 in, stainless steel with a single angle bottom bar & 24 gauge rectangular stainless steel hood |
| | | | | | Finish:SELECT FINISH-------No. 4 satin |
| | | | Locking Mechanism: |
| | | | Operation:: |
| | | | Detection / Release / Warning Device |
| | | | | Smoke detectors |
| | | | | Connection to building fire alarm and detection system |
| | | | | Fail-Safe release device with adjustable time delayed release |
| | | | | Fail-Safe release device with adjustable time delayed release and battery backup |
| | | | | ADA approved audible warning system and strobe light |
| | | | | Heat rise detectors |
| | | | | U.L. Label Requirements: |
| 2. When you are finished making selections: |
 | Generate Spec: Word WP or RTF |