
Premium Insulated 1-1/2 inch Door:
Clopay Model 3652
- Maximum door size: 16 ft, 2 in wide by 16 ft high
- Overall Panel Thickness: 1-1/2 inches (38 mm)
- Steel Skin Thickness: Minimum 26 gage, 0.019 in exterior; minimum 0.019 in interior
- Stiles: Galvanized steel end stiles, minimum 0.061 in thick, with PVC thermal break
- Thermal Conductance (U Value): 0.76 Btu/hr sq ft deg F
- Thermal Resistance (R Value): 13.05 deg F hr sq ft/Btu
Research Building Product info:
[ ARCAT.com ]
[ Comments? ]
[ What would make SpecWizard better? ]