| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| 1. Configure Garaga Inc. - DESIGN: |
| | COMMERCIAL/INDUSTRIAL DOORS |
 | | | Insulated Aluminum Garage Door: |
| | | | Model G-1000, 0.02 inch (0.60 mm) thick aluminum, 1 3/4 inches (44.5 mm) thick door. |
| | | | Panel Style: |
| | | | Color: |
| | | | | Standard Window: Clear double thermopane windows shall have a total thickness of 1 inch (25.4 mm). |
| | | | | Panoramic Window: Clear double thermopane windows shall have a total thickness of 5/8 inch (16 mm). |
| | | | | Color: |
| | | | | Provide exhaust ports of 4 inches (100 mm) in diameter are factory installed on each door in order to place flexible hoses for evacuating exhaust gases. |
| | | | | Provide steel end caps shall be installed at the end of each section where the hinges are to be fastened. |
| | | | | Provide weatherstripping of flexible and rigid PVC inset at the intersection of each panel and inset at the head of the door. |
| | | Insulated Galvanized Steel Garage Door: |
 | | | | Model G-2000, steel 23/23 gauge (0.60 mm / 0.60 mm), 1 3/4 inches (44.5 mm) thick door. |
| | | | Panel Style: |
| | | | | Standard Window: Clear double thermopane windows shall have a total thickness of 1 inch (25.4 mm). |
| | | | | Panoramic Window: Clear double thermopane windows shall have a total thickness of 5/8 inch (16 mm). |
| | | | | Color: |
| | | | | Provide exhaust ports of 4 inches (100 mm) in diameter are factory installed on each door in order to place flexible hoses for evacuating exhaust gases. |
| | | | | Provide steel end caps shall be installed at the end of each section where the hinges are to be fastened. |
| | | | | Provide weatherstripping of flexible and rigid PVC inset at the intersection of each panel and inset at the head of the door. |
 | | | | Model G-3000, steel 20 exterior /23 interior gauge (0.83 mm / 0.60 mm), 1 3/4 inches (44.5 mm) thick door. |
| | | | | Standard Window: Clear double thermopane windows shall have a total thickness of 1 inch (25.4 mm). |
| | | | | Panoramic Window: Clear double thermopane windows shall have a total thickness of 5/8 inch (16 mm). |
| | | | | Color: |
| | | | | Provide exhaust ports of 4 inches (100 mm) in diameter are factory installed on each door in order to place flexible hoses for evacuating exhaust gases. |
| | | | | Provide steel end caps shall be installed at the end of each section where the hinges are to be fastened. |
| | | | | Provide weatherstripping of flexible and rigid PVC inset at the intersection of each panel and inset at the head of the door. |
 | | | | Model G-5000, steel 26/26 gauge (.40 mm / .40 mm), 1 3/4 inches (44.5 mm) thick door. |
| | | | Panel Style: |
| | | | Color: |
| | | | | Standard Window: Clear double thermopane windows shall have a total thickness of 1 inch (25.4 mm). |
| | | | | Panoramic Window: Clear double thermopane windows shall have a total thickness of 5/8 inch (16 mm). |
| | | | | Color: |
| | | | | Provide exhaust ports of 4 inches (100 mm) in diameter are factory installed on each door in order to place flexible hoses for evacuating exhaust gases. |
| | | | | Provide steel end caps shall be installed at the end of each section where the hinges are to be fastened. |
| | | | | Provide weatherstripping of flexible and rigid PVC inset at the intersection of each panel and inset at the head of the door. |
 | | | | Model G-7000, steel 26/26 gauge (.40 mm / .40 mm), 1 3/8 inches (35 mm) thick door. |
| | | | Panel Style: |
| | | | | Provide exhaust ports of 4 inches (100 mm) in diameter are factory installed on each door in order to place flexible hoses for evacuating exhaust gases. |
| | | | | Provide steel end caps shall be installed at the end of each section where the hinges are to be fastened. |
| | | | | Provide weatherstripping of flexible and rigid PVC inset at the intersection of each panel and inset at the head of the door. |
 | | | | Model G-8500 (polystyrene insulated) steel 24/24 gauge, 2 inches (50 mm) thick door. |
| | | | Panel Style: |
| | | | | Provide exhaust ports of 4 inches (100 mm) in diameter are factory installed on each door in order to place flexible hoses for evacuating exhaust gases. |
 | | | "Service Station" Style Garage Door: |
| | | | Model G-4000, 1 3/4 inches (44.5 mm), Aluminum Service Station type. |
| | | | | Panoramic Window: Clear double thermopane windows shall have a total thickness of 5/8 inch (16 mm). |
| | | | | Color: |
| | | | | Provide exhaust ports of 4 inches (100 mm) in diameter are factory installed on each door in order to place flexible hoses for evacuating exhaust gases. |
 | | | Non-Insulated Galvanized Steel Garage Door: |
| | | | Model G-8000 (non insulated) steel 24/24 gauge (.607 mm / .607 mm), 2 inches (50 mm) thick door. |
| | | | | Window: Clear simple thermo pane windows, total thickness of 1/8 inch (3 mm). |
| | | | | Provide exhaust ports of 4 inches (100 mm) in diameter are factory installed on each door in order to place flexible hoses for evacuating exhaust gases. |
| | COMMERCIAL/INDUSTRIAL DOOR FABRICATION |
 | | | Hardware: |
| | | | Provide track guards, L-shaped or Z-shaped. |
| | | Construction: |
| | | | NOTE: Option for "apartment" installation only. Not available for G-4000 and G-7000. |
| | | | Garage door rollers for 3 inches (75 mm) tracks will have a U.H.M.V. head with a sealed 6202-2RS precision ball bearing and mounted on an SAE 1020 galvanized steel rod. |
 | | | Operator: |
| | | | The electric motors, control mechanisms, relays, and electrical devices of the operator shall be approved according to CSA and UL standards. |
| | | | Trolley: |
| | | | Jackshaft: |
| | | | An electro-pneumatic safety device with an instant reverse feature shall be provided to each operator. |
| | | | NOTE: Select if apartment installation not required. |
| | | | The door shall travel at approximately 7.9 to 11 inches per second (200 to 280 mm per second). |
| | | | NOTE: Select if apartment installation required. |
| | | | The door shall travel at a speed of 6 to 7.1 inches per second (150 to 180 mm per second). |
 | | | Controls: |
| | | | The door operators shall be equipped with a remote wireless radio control system. |
| | | | A control station with a key switch for Up/Down/Stop shall be surface mounted on the outside of the building. |
| | | | NOTE: Choose the necessary options for "apartment" installations. Available for trolley type only. Not available for G-4000 "garage" model and G-7000 model. |
| | | | A mechanism consisting of green and red warning lights and an automatic closing feature shall control the operation of the door. |
| | | | The door shall be equipped with a remote control system. |
| | | | A magnetic loop detector shall be installed in the floor. |
| | | | A control station for use of a card scanner shall be mounted on a steel post outside the door entry. |
| | | | A control station with a key switch for opening the door or a wireless keyless entry system shall be mounted on a steel post outside the apartment building. |
| | RESIDENTIAL GARAGE DOORS |
 | | | TOP TECH The panels are shaped with 23 gauge steel and electronically injected with high pressure polyurethane for a total minimum thickness of 1-3/4 inches (45 mm). |
| | | | Panel Design: |
| | | | | Weathertightness: Inset weatherstripping of flexible and rigid PVC shall be found at the intersection of each panel. |
| | | | | At the head of the door, provide the top of the panel with continuous weatherstripping made up of a strip of flexible PVC of 2-1/2 inches (64 mm)in width. |
 | | | H-TECH PLUS The panels are made of 0.023 inch (0.60mm) Aluminum and electronically injected with high pressure polyurethane for a total minimum thickness of 2 inches (50 mm). |
| | | | Panel Design: |
| | | | Color: |
| | | | | Weathertightness: Inset weatherstripping of flexible and rigid PVC shall be found at the intersection of each panel. |
| | | | | At the head of the door, provide the top of the panel with continuous weatherstripping made up of a strip of flexible PVC of 2-1/2 inches (64 mm)in width. |
 | | | H-TECH The panels are made of 0.023 inch (0.60 mm) Aluminum and electronically injected with high pressure polyurethane for a total minimum thickness of 1-3/4 inches (44.5 mm). |
| | | | Panel Design: |
| | | | Color: |
| | | | | Weathertightness: Inset weatherstripping of flexible and rigid PVC shall be found at the intersection of each panel. |
| | | | | At the head of the door, provide the top of the panel with continuous weatherstripping made up of a strip of flexible PVC of 2-1/2 inches (64 mm)in width. |
 | | | North Hatley The panels are shaped with 26 gauge steel and electronically injected with high pressure polyurethane for a total minimum thickness of 1-3/4 inches (44.5 mm). |
| | | | Color: |
| | | | | Weathertightness: Inset weatherstripping of flexible and rigid PVC shall be found at the intersection of each panel. |
 | | | Standard Plus The panels are shaped with 26 gauge steel and electronically injected with high pressure polyurethane for a total minimum thickness of 1-3/4 inches (44.5 mm). |
| | | | Panel Design: |
| | | | Color: |
| | | | | Weathertightness: Inset weatherstripping of flexible and rigid PVC shall be found at the intersection of each panel. |
 | | | Standard 138 The panels shall be shaped with 26 gauge steel and electronically injected with high pressure polyurethane for a total minimum thickness of 1-3/8 inches (35 mm). |
| | | | Panel Design: |
 | | | Alterna II (with bonded polystyrene insulation). The panels are shaped with 24 gauge steel and for a total minimum thickness of52 mm). |
| | | | Color: |
 | | | Alterna (non-insulated). The panels are shaped with 24 gauge steel and for a total minimum thickness of 2 in (51 mm). |
| | | | Color: |
 | | | Eastman EstateThe panels are shaped with 26 gauge steel and electronically injected with high pressure polyurethane for a total thickness of 2 3/8 inches (60 mm) including overlays. |
| | RESIDENTIAL GARAGE DOOR FABRICATION |
| | | Hardware: |
| | | | NOTE: The following two options are not available on Alterna and Alterna II models. |
| | | | The horizontal and vertical tracks are made of 14 gauge (0.073 inch), 2-inch (50-m) galvanized steel. |
| | | | The horizontal track is reinforced with a steel angle of 2 inches by 2 inches (52 mm by 52 mm) for doors 12 feet-4 inches (3.7 m) wide and over. |
| | | | The rollers shall be steel, residential type of 2 inches (50 mm) and with 10 ball- bearings. |
| | | | The rollers shall be white nylon rollers (10 ball-bearings). |
| | | | NOTE: The following is not available on Alterna and Alterna II models. |
| | | | Doors wider than 12 feet 4 inches (3759 mm) shall be provided with double hinges, 14 gauge at each end. |
| | | Construction: |
| | | | | PVC end caps shall be installed at the end of each section where the hinges are to be fastened. |
 | | | Operator: |
| | | | Installation: |
 | | | Controls: |
| | | | A wireless keyless entry system shall be installed outside the building. |
| 2. When you are finished making selections: |
 | Generate Spec: Word WP or RTF |