Garaga Inc. - Overhead Doors
START HERE
The SpecWizard concept is simple as 1, 2, 3:
1. Select products on the right
by checking check boxes
2. Configure the products
by selecting options
3. Generate Spec
in Word, WP or RTF
Garaga Inc.; commercial, industrial and residential overhead doors and operators with controls.
.
This section is based on the products of Garaga Inc., which is located at:
8500 25th Ave.
St. Georges, QC, Canada G6A 1K5
Toll Free Tel: (800)464-2724
Tel: (418) 227-2828
Fax: (418) 227-6282
Toll Free Fax: (888) 290-4664
Email: info@garaga.com
Web: www.garaga.com.
[ Click Here ] for additional information.
Garaga is a manufacturer of residential, commercial and industrial overhead garage doors. Products include insulated steel and aluminum sectional garage doors, light and heavy duty automatic garage door openers and custom hardware.
Garaga relies on a network of certified garage door installers who have the expertise to fulfill all your requirements.
Residential Garage Doors: Eastman Estate, Top Tech, H-Tech Plus, H-Tech, North Hatley, Standard +, Standard XL, Standard MIX, Standard 138, Alterna II and Alterna. Garaga Inc. specializes in the fabrication of sectional garage doors. Garaga doors are insulated with high-pressure injected polyurethane foam ensuring a thermal-resistance rating of R-12 to R-18, depending on door model, low insulated or non-insulated (pan door). You'll find in the Garaga product line 10 residential doors, (steel and aluminum), 15 colors, 2 wood grain finishes, and 6 designs. The Garaga doors have weather stripping (interlocking joint and weather-stripping for the threshold) that ensures superior weather tightness of the door. Not specified. Refer to manufacturer for modifications necessary to this specification.
Commercial and Industrial Garage Doors: G-1000, G-2000, G-3000, G-4000, G-5000, G-7000, G-8000 and G-8500. Garaga offers a complete range of products for commercial, industrial or agricultural use. Offered in a wide choice of standard or non-standard sizes, in aluminum, steel or service station type, these doors offer sturdiness and reliability for long lasting operation. Each door is custom built to meet your specifications.
Garaga Door Hardware: Garaga builds complete hardware systems for its overhead doors. Made of steel in 12, 13 or 14 gage, the hardware is built to last in the most demanding conditions. Springs with service life from 10,000 to 200,000 cycles are available for high usage doors. Consult our engineering department for all your projects.
We will be able to help you with our expertise and follow up at every stage until the end of your project.
Research Building Product info:
[ ARCAT.com ]
[ Comments? ]
[ What would make SpecWizard better? ]