| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| 1. Configure Hurd Windows & Doors - French Sliding Patio Door: |
 | | French Sliding Patio Door: |
| | | NOTE: This product NOT approved for Dade County. |
| | | Aluminum Clad Energy Saver French Sliding Patio Doors as manufactured by Hurd Windows and Doors FeelSafe Insulated Glass Product. |
| | | | Performance: +55/-65 Wind Zone 4, Missile Level D, maximum size 40 in (1016 mm) by 82-1/4 in (2089 mm). Glass Type DD 1.04 in. |
| | | | Insulated – 6mm Temp Interior Lite; .438 in Air Space; 8.6 mm Annealed Laminated (3 mm AN; .090 in PVB; 3mm AN Exterior Lite). |
| | | NOTE: This product NOT approved for Dade County. |
| | | Aluminum Clad Energy Saver French Sliding Patio Doors as manufactured by Hurd Windows and Doors FeelSafe Monolithic Product.
|
| | | Security Foot Bolt: |
| | | Extension Jambs: |
| | | Extruded aluminum drip cap. |
 | | Outswing French Patio Door: |
| | | Aluminum Clad Classic Outswing French Patio Doors as manufactured by Windows and Doors FeelSafe Insulated Glass Product. |
| | | | Performance: +55/-55 Wind Zone 4, Missile Level, max. size 36 in (914 mm) by 96 in (2438 mm). Glass Type AA 15/16 in Insulated |
| | | | 3mm Temp Interior Lite; .438 inch Air Space; 8.6 mm Annealed Laminated (3mm AN; .090 inch Saflex PVB; 3mm AN Ext. Lite). |
| | | Aluminum Clad Energy Saver Outswing French Patio Doors as manufactured by Windows and Doors FeelSafe Insulated Glass Product. |
| | | | Performance: +55/-55 Wind Zone 4, Missile Level D, maximum size 36 in (914 mm) by 96 in (2438 mm). Glass Type FF 1.076 in |
| | | | Insulated 3mm Temp Interior Lite; .438 inch Air Space; 12.1mm Annealed Laminated (5mm AN; .100” HPJ; 5mm AN Ext. Lite). |
| | | Aluminum Clad Classic Outswing French Patio Doors as manufactured by Windows and Doors FeelSafe Monolithic Product. |
| | | | Performance: +70/-70, maximum size 36 in (914 mm) by 96 in (2438 mm). Glass Type D Monolithic 12.17mm (7/16 in) Annealed Laminated (5mm AN; .100 HPJ Interlayer; 5mm AN). |
| | | NOTE: This product NOT approved for Dade County. |
| | | Aluminum Clad Energy Saver Outswing French Patio Doors as manufactured by Windows and Doors FeelSafe Monolithic Product. |
| | | | Performance: +70/-70, maximum size 36 in (914 mm) by 96 in (2438 mm). Glass Type D Monolithic 12.17 mm (7/17 in) Annealed Laminated (5 mm AN; .100 HPJ Interlayer; 5mm AN). |
| | | Extension Jambs: |
| | | Extruded aluminum drip cap. |
| | | Aluminum structural nailing fin. |
| | Height: |
| | Insect Screen: |
| | | NOTE: For Sliding, Sliding French, and Inswing Doors. No screen available for outswing doors. |
| | | Hinged aluminum storm/ screen door. |
| GLAZING |
| Factory-Glazed Fabrication: Comply with requirements of Section 08810 and with AAMA/WDMA 101/I.S.2/NAFS. |
| | | Safety Glass: Provide laminated and tempered products complying with testing requirements in 16 CFR 1201, for Category II materials |
| | | Hurd Feelsafe Laminated Insulated Glass: |
| | | Hurd Feelsafe Laminated Low E Insulated Glass: |
| | | Hurd Feelsafe Laminated Glass: |
| | | Grille Type: |
| | | NOTE: Surround only for removable grilles. |
| | | | Interior removable wood with Queen Anne design: |
| | | | Interior removable wood with Rectangular design: |
| | | | Interior removable wood with custom design. Refer to drawings: |
| | | NOTE: Airspace design for laminated insulated design only. Available only on Hurd FeelSafe Laminated Insulated Glass. |
| | | | Within airspace of insulated glass units with Queen Anne design: |
| | | | Within airspace of insulated glass units with Rectangular design: |
| | | | Within airspace of insulated glass units with custom design. Refer to drawings: |
| | | | Applied grille of laminated glass units with Queen Anne design: |
| | | | Applied grille of laminated glass units with Rectangular design: |
| | | | Applied grille of laminated glass units with custom design. Refer to drawings: |
| | | NOTE: Contour and Flat available for grilles in airspace. Traditional, Regal and Super Regal available for applied grilles. |
| | | | Grille Muntin Profile: Contour: |
| | | | Grille Muntin Profile: Flat: |
| | | | Grille Muntin Profile: Traditional: |
| | | | Grille Muntin Profile: Regal: |
| | | | Grille Muntin Profile: Super Regal: |
| CONSTRUCTION |
| | Interior: Solid wood species. |
| | Trim Profile: |
| | Brick Mould or Casing: |
| FINISH |
| | Interior Finish: |
| | Standard Cladding Finish: AAMA 2603. |
| | Standard Optional Cladding Finish: AAMA 2603. |
| | Optional Special Cladding Finish: AAMA 2605. |
| | Standard Anodized Finish: AAMA 611. |
| | Optional Anodized Finish: AAMA 611. |
| HARDWARE |
| | Locking Hardware: Elite C Handle |
| | Locking Hardware: |
| | Finish: |
| 2. When you are finished making selections: |
 | Generate Spec: Word WP or RTF |