 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
 | | | DORMA ESA100 (non-breakout design) |
| | | Sliding Aluminum Doors: |
| | | | Stile: |
| | | | Glazing: |
| | | | Bottom Rail: |
| | | | | Autolock: Conceal carrier lock, head mounted. |
| | | Door Operation: |
| | | | | Single Slide |
| | | | | Bi-part Slide |
| | | | | Battery Back-Up |
| | | Threshold Track: |
| | | | | Provide with continuous threshold is available. |
| | | Weather-Stripping: |
 | | | DORMA ESA200 (fixed sidelite design) |
| | | Sliding Aluminum Doors: |
| | | | Stile: |
| | | | Glazing: |
| | | | Bottom Rail: |
| | | | | Autolock: Conceal carrier lock, head mounted. |
| | | | | Battery Back-Up: Provide automatic locking system, with battery back-up system. |
| | | Door Operation: |
| | | | | Single Slide |
| | | | | Bi-part Slide |
| | | Threshold Track: |
| | | | | Provide with continuous threshold is available. |
| | | Weather-Stripping: |
 | | | DORMA ESA200-HP hurricane resistant (fixed sidelite design) |
| | | | Hurricane Rated Wind Resistant Door |
| | | | Glazing: |
| | | | Bottom Rail: |
| | | | Hurricane Rated Wind And Impact Resistant Door |
| | | | Glazing: 1/4 inch (6 mm) laminated glass |
| | | | Bottom Rail: 7.5 inches (190.5 mm) including glass stops. |
| | | | | Autolock: Conceal carrier lock, head mounted. |
| | | | | Battery Back-Up: Provide automatic locking system, with battery back-up system. |
| | | Door Operation: |
| | | | | Single Slide |
| | | | | Bi-part Slide |
| | | Threshold Track: |
| | | | Provide with special reinforced threshold is required. |
 | | | DORMA ESA300 (full breakout design) |
| | | Sliding Aluminum Doors: |
| | | | Stile: |
| | | | Glazing: |
| | | | Bottom Rail: |
| | | | | Exit Device: Adams Rite Model 8600 narrow stile concealed vertical rod exit device. |
| | | | | Autolock: Conceal carrier lock, head mounted. |
| | | | | Battery Back-Up: Provide automatic locking system, with battery back-up system. |
| | | Door Operation: |
| | | | | Single Slide |
| | | | | Bi-part Slide |
| | | Threshold Track: |
| | | | | Provide with continuous threshold is available. |
| | | Weather-Stripping: |
 | | | DORMA ESA300-HP hurricane resistant (full breakout design) |
| | | | Hurricane Rated Wind Resistant Door |
| | | | Glazing: |
| | | | Bottom Rail: 7.5 inches (190.5 mm) including glass stops. |
| | | | Hurricane Rated Wind And Impact Resistant Door |
| | | | Glazing: 1/4 inch (6 mm) laminated glass |
| | | | Bottom Rail: |
| | | Sliding Aluminum Doors: |
| | | | | Exit Device: Adams Rite Model 8600 narrow stile concealed vertical rod exit device. |
| | | | | Autolock: Conceal carrier lock, head mounted. |
| | | | | Battery Back-Up: Provide automatic locking system, with battery back-up system. |
| | | Door Operation: |
| | | | | Single Slide |
| | | | | Bi-part Slide |
| | | Threshold Track: |
| | | | Provide with special reinforced threshold. |
 | | | DORMA ESA400 (fine frame full breakout design) |
| | | Sliding Aluminum Doors: |
| | | | | Autolock: Conceal carrier lock, head mounted. |
| | | | | Battery Back-Up: Provide automatic locking system, with battery back-up system. |
| | | Door Operation: |
| | | | | Single Slide |
| | | | | Bi-part Slide |
| | | Threshold Track: |
| | | | | Provide with continuous threshold is available. |
 | | | DORMA ESA500 (all glass fixed sidelite design) |
| | | Sliding Aluminum Doors: |
| | | | | Autolock: Conceal carrier lock, head mounted. |
| | | | | Battery Back-Up: Provide automatic locking system, with battery back-up system. |
| | | Door Operation: |
| | | | | Single Slide |
| | | | | Bi-part Slide |
| | | Threshold Track: |
| | | | | Provide with continuous threshold is available. |