Dorma Automatics, Inc. - Automatic Sliding/Swing Doors

START HERE

The SpecWizard concept is simple as 1, 2, 3:
        1. Select products on the right
                by checking check boxes
        2. Configure the products
                by selecting options
        3. Generate Spec
                in Word, WP or RTF



Dorma Automatics, Inc.; Automatic sliding/swinging entrance door products.

This section is based on the products of
Dorma Automatics, Inc., which is located at:
924 Sherwood Dr.
Lake Bluff, IL 60044
Toll Free Tel: 877-367-6211
Tel: 877-367-6211
Fax: 877-423-7999
Email: automatics@dorma-usa.com
Web: www.dorma-usa.com

[ Click Here ] for additional information.

DORMA Automatics incorporates Safety, Innovation, Functionality, and Superior Design into each automatic door system it produces. From its world-class manufacturing plant in Lake Bluff, Illinois, DORMA Automatics designs and markets an extensive and innovative line of sliding, swinging, folding and revolving door systems that meet and exceed industry standards.

Each product offers exclusive features such as advanced microprocessor control for precision performance and long lasting reliability. A variety of sensors all engineered to provide optimum safety are available to meet every application. Other features setting DORMA Automatics apart from competitors include a handheld CPU for quick commissioning and diagnostic servicing, as well as sound-dampening designs to reduce noise.

This specification includes DORMA Automatics doors and controls for sliding and swinging door systems to cover a wide range of applications and finishes. DORMA also manufactures equipment for manual sliding doors that are not contained in this specification. DORMA Automatics are widely recognized for displaying attractive looks, superior functionality, and design versatility. Contact DORMA Automatics for any additional information required.
Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]