 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
 | | | Model: AL 1000: SELECT CONFIGURATIONFour door wingsThree door wings |
| | | | Finish: |
| | | | Attachment Type: |
| | | | Diameter: |
| | | | Enclosure Height: |
| | | | Enclosure Material: |
| | | | Fascia Height: |
 | | | Model: AL 2000: SELECT CONFIGURATION-------Four door wingsThree door wings |
| | | | Finish: |
| | | | Operation: |
| | | | Attachment Type: |
| | | | Diameter: |
| | | | Enclosure Height: |
| | | | Enclosure Material: |
| | | | | Glass: |
| | | | | Aluminum Panels finished to match doors |
| | | | Canopy Material: |
| | | | Fascia Height: |
 | | | Model: SS 2000: SELECT GRADE-------Grade 304Grade 316 |
| | | | Configuration: |
| | | | Finish: |
| | | | Operation: |
| | | | Attachment Type: |
| | | | Diameter: |
| | | | Enclosure Height: |
| | | | Enclosure Material: |
| | | | Canopy Material: |
| | | | Fascia Height: |
 | | | Model: BZ 2000: SELECT ALLOY-------Alloy #220Alloy #280Alloy Nickel Silver |
| | | | Configuration: |
| | | | Finish: |
| | | | Operation: |
| | | | Attachment Type: |
| | | | Diameter: |
| | | | Enclosure Height: |
| | | | Enclosure Material: |
| | | | Canopy Material: |
| | | | Fascia Height: |
 | | | Model: AL 3000: SELECT CONFIGURATION-------Four door wingsThree door wings |
| | | | Finish: |
| | | | Operation: |
| | | | Attachment Type: |
| | | | Diameter: |
| | | | Enclosure Height: |
| | | | Enclosure Material: |
| | | | | Glass: |
| | | | | | Thickness: |
| | | | | Curved metal panels with a reinforced honeycomb core, finished to match doors |
| | | | Canopy Material: |
| | | | Fascia Height: |
 | | | Model: SS 3000: SELECT GRADE-------Grade 304Grade 316 |
| | | | Configuration: |
| | | | Finish: |
| | | | Operation: |
| | | | Attachment Type: |
| | | | Diameter: |
| | | | Enclosure Height: |
| | | | Enclosure Material: |
| | | | | Glass: |
| | | | | | Thickness: |
| | | | | Curved metal panels with a reinforced honeycomb core, finished to match doors |
| | | | Canopy Material: |
| | | | Fascia Height: |
 | | | Model: BZ 3000: SELECT MATERIAL-------Alloy #220Alloy #280Alloy Nickel Silver |
| | | | Configuration: |
| | | | Finish: |
| | | | Operation: |
| | | | Attachment Type: |
| | | | Diameter: |
| | | | Enclosure Height: |
| | | | Enclosure Material: |
| | | | | Glass: |
| | | | | | Thickness: |
| | | | | Curved metal panels with a reinforced honeycomb core, finished to match doors |
| | | | Canopy Material: |
| | | | Fascia Height: |
 | | | Model: WD 3000: SELECT MATERIAL-------OakRed OakMahogany |
| | | | Configuration: |
| | | | Finish: |
| | | | Attachment Type: |
| | | | Diameter: |
| | | | Enclosure Height: |
| | | | Enclosure Material: |
| | | | | Glass: |
| | | | | | Thickness: |
| | | | | Wood Panels finished to match doors |
| | | | Canopy Material: |
 | | | Model: SS 4000: SELECT GRADE-------Grade 304Grade 316 |
| | | | Configuration: |
| | | | Finish: |
| | | | Attachment Type: |
| | | | Diameter: |
| | | | Enclosure Height: |
| | | | Enclosure Material: |
| | | | | Glass: |
| | | | Canopy Material: |
| | | | Fascia Height: |
 | | | Model: BZ 4000: SELECT MATERIAL-------Alloy #220Alloy #280Alloy Nickel Silver |
| | | | Configuration: |
| | | | Finish: |
| | | | Attachment Type: |
| | | | Diameter: |
| | | | Enclosure Height: |
| | | | Enclosure Material: |
| | | | | Glass: |
| | | | Canopy Material: |
| | | | Fascia Height: |