1. Configure DORMA - 1st PRODUCT:
ALL GLASS SLIDING DOOR AND SIDELIGHT COMPONENTS
DORMA AGILE 150 Sliding Doors and Entrance:
SELECT CONFIGURATION
-------
Single Panel Side Sliding
Single Panel Side Sliding with Side Panel
Bi-Parting Side Sliding
Bi-Parting Side Sliding with Side Panels
As indicated on the Drawings
Synchronized Operation: Provide double-paneled sliding door sets with a concealed cable and pulley return
system to open and close as bi-parting doors when just one of the panels is operated
Track:
SELECT TYPE
-------
Ceiling Hung Track. Size 2-1/2 inches (63 mm) high by 2-1/8 (54 mm) wide
Wall Mounted Track. Size 2-1/2 inches (63 mm) high by 2-1/4 (57 mm) wide
Finish:
SELECT FINISH
-------
Clear anodized aluminum
Brushed similar to Satin Brushed #4 Stainless Steel
As selected by the Architect from manufacturer's standard finishes
Hardware:
Location and Function:
SELECT TYPE
-------
Bottom patch fitting dead bolt. Dead bolt operated by key outside and thumb-turn inside and engaging a dust proof strike
Center lock housing with hook bolt engaging into a matching strike housing or wall strike with aluminum lever handles
Inactive-Leaf Locksets:
SELECT TYPE
-------
Manufacturer's standard hook-bolt locksets
Bottom patch fitting dead bolt engaging a dust proof strike
Hardware Finish:
SELECT FINISH
-------
Clear anodized aluminum
Brushed similar to Satin Brushed #4 Stainless Steel
As selected by the Architect from manufacturer's standard finishes
Door Panel Glazing:
SELECT THICKNESS
-------
3/8 inch (10 mm)
1/2 inch (12 mm)
Sidelight Glazing:
SELECT THICKNESS
-------
3/8 inch (10 mm)
1/2 inch (12 mm)
Aluminum Finish:
SELECT FINISH
-------
Clear anodized aluminum
Brushed similar to Satin Brushed #4 Stainless Steel
As selected by the Architect from manufacturer's standard finishes
DORMA RS120 Sliding Doors and Entrance:
SELECT CONFIGURATION
-------
Single Panel Side Sliding with Side Panel
Bi-Parting Side Sliding with Side Panels
As indicated on the Drawings
Track:
SELECT TYPE
-------
Ceiling Hung Track. Size 1.65 inches (42 mm) high by 1.87 (47.5 mm) wide
Wall Mounted Track. Size 1.65 inches (42 mm) high by 1.87 (47.5 mm) wide
Track cover:
SELECT TYPE
-------
Track Cover: Size 5-1/2 inches (140 mm) high
Side Track Cover: Size 5-1/2 inches (1400 mm) high
Door Panels:
SELECT WEIGHT
-------
Maximum weight 265 pounds (120 kg) with two carriers
Maximum weight 330 pounds (150 kg) with three carriers
Hardware:
Location and Function:
SELECT TYPE
-------
Bottom patch fitting dead bolt. Dead bolt operated by key outside and thumb-turn inside and engaging a dust proof strike
Center lock housing with hook bolt engaging into a matching strike housing or wall strike with aluminum lever handles
Inactive-Leaf Locksets:
SELECT TYPE
-------
Manufacturer's standard hook-bolt locksets
Bottom patch fitting dead bolt engaging a dust proof strike. Dead bolt operated by key outside and thumb turn inside
Hardware Finish:
SELECT FINISH
-------
Clear anodized aluminum
Polished stainless steel
Brushed stainless steel
As selected by the Architect from manufacturer's standard finishes
Door Panel Glazing:
SELECT THICKNESS
-------
3/8 inch (10 mm)
1/2 inch (12 mm)
Sidelight Glazing:
SELECT THICKNESS
--------
3/8 inch (10 mm)
1/2 inch (12 mm)
ALL GLASS SLIDING STACKING GLASS WALL COMPONENTS
DORMA Horizontal Sliding Walls: HSW ARCOS, Fully Glazed with arc shaped door rails
Top and Bottom Rail:
SELECT FINISH
-------
Clear anodized aluminum
Brushed similar to Satin Brushed #4 Stainless Steel
As selected by the Architect from manufacturer's standard finishes
Track:
SELECT TYPE
-------
Straight Track. Size 2.95 inches (75 mm) high by 2.83 (72 mm) wide
Segmented Track. Size 2.95 inches (75 mm) high by 2.83 (72 mm) wide
Transition Track
Finish:
SELECT TYPE
-------
Clear anodized aluminum
Brushed similar to Satin Brushed #4 Stainless Steel
As selected by the Architect from manufacturer's standard finishes
Hardware:
SELECT TYPE
-------
Concealed overhead door closer with adjustable closing speed
Concealed recessed floor closer with adjustable closing speed
Finish:
SELECT FINISH
-------
Clear anodized aluminum
Brushed similar to Satin Brushed #4 Stainless Steel
As selected by the Architect from manufacturer's standard finishes
Door Panel Glazing:
SELECT THICKNESS
-------
3/8 inch (10 mm)
1/2 inch (12 mm)
DORMA Horizontal Sliding Walls: HSW-G, fully glazed with square shaped top and bottom door rails
Top and Bottom Rail:
SELECT FINISH
-------
Clear anodized aluminum
Brushed similar to Satin Brushed #4 Stainless Steel
As selected by the Architect from manufacturer's standard finishes
Track:
SELECT TYPE
-------
Straight Track. Size 2.95 inches (75 mm) high by 2.83 (72 mm) wide
Segmented Track. Size 2.95 inches (75 mm) high by 2.83 (72 mm) wide
Transition Track
Hardware:
SELECT TYPE
-------
Concealed overhead door closer with adjustable closing speed
Concealed recessed floor closer with adjustable closing speed
Finish:
SELECT FINISH
-------
Clear anodized aluminum
Dark bronze anodized aluminum
Black anodized aluminum
Brushed stainless steel
As selected by the Architect from manufacturer's standard finishes
Door Panel Glazing:
SELECT THICKNESS
-------
3/8 inch (10 mm)
1/2 inch (12 mm)
DORMA Horizontal Sliding Walls
HSW-GP, Fully Glazed with single point fittings:
Track:
SELECT TYPE
-------
Straight Track. Size 2.95 inches (75 mm) high by 2.83 (72 mm) wide
Segmented Track. Size 2.95 inches (75 mm) high by 2.83 (72 mm) wide
Transition Track
Finish:
SELECT FINISH
-------
Clear
White Powder coat
As selected by the Architect from manufacturer's standard finishes
Hardware:
SELECT TYPE
-------
Concealed overhead door closer with adjustable closing speed
Concealed recessed floor closer with adjustable closing speed
Door Panel Glazing:
SELECT THICKNESS
-------
3/8 inch (10 mm)
1/2 inch (12 mm)
ALL GLASS FOLDING HORIZONTAL SLIDING GLASS WALL COMPONENTS
DORMA Folding Horizontal Sliding Walls:
SELECT TYPE
-------
FSW-G, Folding sliding walls
FSW-C/C plus, Folding sliding walls
Top and Bottom Rail:
SELECT FINISH
-------
Clear
Brushed similar to Satin Brushed #4 Stainless Steel
As selected by the Architect from manufacturer's standard finishes
Track:
SELECT TYPE
-------
Straight Track. Size 2.95 inches (75 mm) high by 2.83 (72 mm) wide
Segmented Track. Size 2.95 inches (75 mm) high by 2.83 (72 mm) wide
Transition Track
Finish:
SELECT FINISH
-------
Clear
White Powder Coated
As selected by the Architect from manufacturer's standard finishes
Hardware Finish:
SELECT FINISH
-------
Clear anodized aluminum
Brushed Stainless Steel
As selected by the Architect from manufacturer's standard finishes
Door Panel Glazing:
SELECT THICKNESS
-------
3/8 inch (10 mm)
1/2 inch (12 mm)
HORIZONTAL FOLDING SLIDING GLASS WALL FULLY FRAMED COMPONENTS
DORMA Horizontal Folding/Sliding Walls:
SELECT TYPE
-------
HSW-R
HSW-ISO
Frame Sections:
SELECT FINISH
-------
Clear
White Powder Coated
As selected by the Architect from manufacturer's standard finishes
Track:
SELECT TYPE
-------
Straight Track. Size 2.95 inches (75 mm) high by 2.83 (72 mm) wide
Segmented Track. Size 2.95 inches (75 mm) high by 2.83 (72 mm) wide
Transition Track
Finish:
SELECT FINISH
-------
Clear
White powder coat
As selected by the Architect from manufacturer's standard finishes
Hardware Finish:
SELECT FINISH
-------
Clear anodized aluminum
Powder coat
As selected by the Architect from manufacturer's standard finishes
Door Panel Glazing:
SELECT THICKNESS
-------
5/16 inch (8 mm) laminated glass
3/4 inch (20 mm)
1 inch (25 mm)
2. When you are finished making selections:
Generate Spec:
Word
WP
or
RTF