St. Cloud Window, Inc. -
START HERE
The SpecWizard concept is simple as 1, 2, 3:
1. Select products on the right
by checking check boxes
2. Configure the products
by selecting options
3. Generate Spec
in Word, WP or RTF
St. Cloud Window, Inc.; Double hung, horizontal sliding, projecting and fixed aluminum window products.
.
This section is based on the products of
St. Cloud Window, Inc., which is located at:
P. O. Box 1577
St. Cloud, MN 56302-1577
Toll Free Tel: 800-383-9311
Tel: 320-251-9311
Email: send email
Web: www.stcloudwindow.com
[ Click Here ] for additional information.
St. Cloud Window Inc. is a manufacturer of high performance architectural aluminum window systems for over 50 years. We provide window solutions for new construction as well as replacement systems for existing structures. SCW products are especially well suited for noise attenuation and coastal storm protection. Typical SCW installations include schools, hotels, high-rise condominiums, college dormitories, military facilities, government office buildings and a variety of other commercial facilities where owners and tenants demand high performance and lasting value.
This specification includes Series 900 and Series 2500 aluminum windows. Series 900 aluminum windows are available as Hung, Sliding and Fixed windows with a Sound Transmission Class (STC) ratings as high as 60 in both operating and fixed applications. Series 2500 aluminum windows are projected and fixed windows have been approved by the U.S. Department of Interior, National Parks Service, as a steel replication window matching historic sight-lines and dimensions.
Research Building Product info:
[ ARCAT.com ]
[ Comments? ]
[ What would make SpecWizard better? ]