Allied Window Horizontal Slide:


The Slide-A-Way (SAW) series is designed to provide efficient, economical units, - with sliding panels for instant ventilation. Available in a wide variety of glazing materials up to 3/16”, - as well as a full range of window film. Custom colors, screens, glazing muntins, and between-glass blinds (remote operation) are typical options. All units are provided with an easily-installed, weather-stripped (4)-part track system. A reinforced sill track is available for special conditions.

Primary Uses: The (SAW) series is ideal for use with existing casement windows, or horizontally-sliding windows. By itself or used with the Magnetic One Lite (MOL) series, the (SAW) is frequently utilized for existing steel or aluminum projected, pivot, awning, fixed or hopper-type windows. Units can provide any multiple of panels, and can be stacked by using extruded tubular mullions.

SAW-2
 

SAW-3E
 

SAW-3C
 

SOL
Lift Out Panel


SAW
Sliding Screen
Standard Sill

SAW-1/2R
Sliding Screen
Reinforced Sill

Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]