1. Configure Hurd Windows & Doors - HURRICANE RESISTANT WINDOWS
Awning:
Aluminum Clad Energy Saver Awning Window:
Extension Jambs:
Extruded aluminum drip cap.
Aluminum structural nailing fin.
Casement:
Aluminum Clad Energy Saver Casement Window; Insulated Glass Product:
Aluminum Clad Energy Saver Casement Window; Monolithic Impact Product:
Extension Jambs:
Extruded aluminum drip cap.
Aluminum structural nailing fin.
Arch Head Casement:
Aluminum Clad Energy Saver Casement Window; Insulated Glass Product:
Performance: +55/-55 Wind Zone 4, Missile Level D, maximum size 36 inches (914 mm) by 72 inches (1829 mm).
Aluminum Clad Energy Saver Casement Window; Monolithic Impact Product:
Performance: +50/-50. maximum size 36 inches (914 mm) by 72 inches (1829 mm). Single/Mulled Units up to 4-Wide.
Extension Jambs:
Extruded aluminum drip cap.
Aluminum structural nailing fin.
Fixed Casement:
Aluminum Clad Energy Saver Fixed Casement Window; Insulated Glass Product:
Aluminum Clad Energy Fixed Casement Window; Monolithic Impact Product:
Extension Jambs:
Extruded aluminum drip cap.
Aluminum structural nailing fin.
Single Hung:
Aluminum Clad Single Hung Windows Kingsview Series; Insulated Glass Product:
Performance: +65/-70 Wind Zone 4, Missile Level D, maximum size 41 5/16 inches (1049 mm) by 76 5/8 inches (1946 mm).
Aluminum Clad Single Hung Windows Kingsview Series; Monolithic Impact Product:
Performance: +65/-70. maximum size 41 5/16 inches (1049 mm) by 76 5/8 inches (1946 mm).
Extension Jambs:
Extruded aluminum drip cap.
Aluminum structural nailing fin.
Single Hung Arched:
Aluminum Clad Single Hung Arched Windows, Kingsview Series; Insulated Glass Product:
Performance: +60/-65 Wind Zone 4, Missile Level D, maximum size 41 5/16 inches (1049 mm) by 76 5/8 inches (1946 mm).
Aluminum Clad Single Hung Arched Windows, Kingsview Series; Monolithic Impact Product:
Performance: +65/-70. maximum size 41 5/16 inches (1049 mm) by 76 5/8 inches (1946 mm). (Product NOT approved for Dade County.)
Extension Jambs:
Extruded aluminum drip cap.
Aluminum structural nailing fin.
Single Hung Springline:
Aluminum Clad Single Hung Springline Windows, Kingsview Series; Insulated Glass Product:
Performance: +50/65 Wind Zone 4, Missile Level D, maximum size 41 5/16 inches (1049 mm) by 76 5/8 inches (1946 mm).
Aluminum Clad Single Hung Springline Windows, Kingsview Series; Monolithic Impact Product:
Performance: +65/-70. maximum size 41 5/16 inches (1049 mm) by 76 5/8 inches (1946 mm). (Product NOT approved for Dade County.)
Extension Jambs:
Extruded aluminum drip cap.
Aluminum structural nailing fin.
Single Hung Picture:
Aluminum Clad Single Hung Picture Windows, Kingsview Series; Insulated Glass Product:
Performance: +65/-70 Wind Zone 4, Missile Level D, max. size 61 5/16 in (1557 mm) by 76 5/8 in (1946 mm).
Aluminum Clad Single Hung Picture Windows, Kingsview Series; Monolithic Impact Product:
Performance: +65/-70. max. size 61 5/16 in (1557 mm) by 76 5/8 in (1946 mm). (This product NOT approved for Dade County.)
Extension Jambs:
Extruded aluminum drip cap.
Aluminum structural nailing fin.
Single Hung Sash'n Frame:
Aluminum Clad Single Hung Sash'n Frame Windows, Kingsview Series; Insulated Glass Product:
Performance: +65/-70 Wind Zone 4, Missile Level D, max. size 61 5/16 in (1557 mm) by 76 5/8 in (1946 mm).
(This product NOT approved for Dade County.)
Aluminum Clad Single Hung Sash'n Frame Windows, Kingsview Series; Monolithic Impact Product:
Performance: +65/-70 max. size 82 5/8 in (2099 mm) by 29 5/16 in (745 mm) (This product NOT approved for Dade County.)
Extension Jambs:
Extruded aluminum drip cap.
Aluminum structural nailing fin.
Special Shapes:
Aluminum Clad Classic Direct Set / Circle Top Windows; Insulated Glass Product:
Performance:+55/-55 Wind Zone 4, Missile Level D, maximum size 96 inches (2438 mm) by 48 inches (1219 mm).
(This product NOT approved for Dade County.)
Aluminum Clad Classic Direct Set / Circle Top Windows; Monolithic Impact Product:
Aluminum Clad Energy Saver Direct Set / Circle Top Windows; Insulated Glass Product:
Aluminum Clad Energy Saver Direct Set / Circle Top Windows; Monolithic Impact Product:
Extension Jambs:
Extruded aluminum drip cap.
Aluminum structural nailing fin.
Species:
Insect Screen:
Mesh:
Screen Blinds
Blind Size:
Frame Color:
Blind Color:
 GLAZING
Factory-Glazed Fabrication: Comply with requirements of Section
Safety Glass: Provide laminated and tempered products complying with testing requirements in 16 CFR 1201,
for Category II materials
Hurd FeelSafe Laminated Insulated Glass:
Hurd Feelsafe Laminated Low E Insulated Glass:
Hurd Feelsafe Laminated Glass:
Clear Climate Control
Clear Sun Blocker Glass
Clear Super Sun Blocker
Clear ClimaGuard SPF
Grille Type:
Interior removable wood with Queen Anne design:
Interior removable wood with Rectangular design:
Interior removable wood with custom design. Refer to drawings.
Within airspace of insulated glass units with Queen Anne design. (Available only on Hurd FeelSafe Laminated Insulated Glass.)
Within airspace of insulated glass units with Rectangular design. (Available only on Hurd FeelSafe Laminated Insulated Glass.)
Within airspace of insulated glass units with custom design. Refer to drawings. (Available only on Hurd FeelSafe Laminated
Insulated Glass.)
Hurd Divided Lite (HDL) combination of applied wood interior grille, spacer within airspace of insulated glass units, with applied
exterior grille, Queen Anne design.
Hurd Divided Lite (HDL) combination of applied wood interior grille, spacer within of insulated glass units, with applied exterior grille,
Rectangular design.
Hurd Divided Lite (HDL) combination of applied wood interior grille, spacer within airspace of insulated glass units, with applied
exterior grille, Custom design. Refer to drawings.
Note: Available only on FeelSafe Insulated Glass Products.
Grille Muntin Airspace Profile: Contour, 11/16 inch (17.5 mm) width.
Note: Available only on FeelSafe Insulated Glass Products.
Grille Muntin Airspace Profile: Contour, 1 inch (25.4 mm) width.
Note: Available only on FeelSafe Insulated Glass Products.
Grille Muntin Airspace Profile: Flat (rectangular). 5/8 inch (16mm).
Grille Muntin Profile: Traditional, 5/8 inch (16 mm).
Grille Muntin Profile: Regal, 1 inch (25 mm).
Grille Muntin Profile: Super Regal, 1-1/4 inches (32 mm).
Grille HDL Muntin Profile: Traditional, 5/8 inch (16 mm).
Grille HDL Muntin Profile: Regal, 1 inch (25 mm).
Grille HDL Muntin Profile: Super Regal, 1-1/4 inches (32 mm).
Note: Only available for Clad units.
Grille HDL Muntin Profile: Putty, 1 inch (25 mm).
 CONSTRUCTION
Interior: Solid wood species.
Trim:
Note: Additional Features: Extension jambs up to 7-3/8 inches (187 mm), extruded aluminum drip cap and brick mould.
Extension Jambs: As indicated.
Drip Cap: Extruded aluminum drip cap.
Brick Mould or Casing:
Weatherproofing: Provide perimeter weatherstrip on operable and fixed panels.
 FINISH
Interior Finish:
Standard Cladding Finish: AAMA 2603.
Standard Optional Cladding Finish: AAMA 2603.
Optional Special Cladding Finish: AAMA 2605.
Standard Anodized Finish: AAMA 611.
Optional Anodized Finish: AAMA 611.
 HARDWARE
Handle Hardware:
Note: Hung window only.
Locking Hardware: Double hung sash lock. Flush Mounted locks with positive locking mechanism (two locks on 32 inches (813 mm)
glass widths and wider units).
Finish:
 2. When you are finished making selections:
  Generate Spec: Word     WP   or   RTF