Solatube International, Inc. -

START HERE

The SpecWizard concept is simple as 1, 2, 3:
        1. Select products on the right
                by checking check boxes
        2. Configure the products
                by selecting options
        3. Generate Spec
                in Word, WP or RTF



Solatube International, Inc.; residential and commercial tubular daylighting devices.

This section is based on the products of
Solatube International, Inc., which is located at:
2210 Oak Ridge Way
Vista, CA 92081
Toll Free Tel: 888-765-2882
Tel: 760-477-1120
Email: send email
Web: www.solatube.com

[ Click Here ] for additional information.

Solatube Daylighting Systems (DS) use advanced optics to significantly improve the way daylight is harnessed. Solatube International has added breakthrough technology throughout the system to capture more sunlight on the roof, transfer more sunlight through the tubing and effectively diffuse the light in the building interior. Solatube Daylighting Systems set performance standards never seen before. Highly effective and simple to install, these models can transform dark interior rooms and light more expansive spaces when used in multiples, creating a unique architectural effect.

Solatube Daylighting Systems can accommodate virtually any ceiling configuration including suspended ceilings, finished drywall ceilings, and open ceilings making them appropriate for a wide variety of commercial and residential applications, including office, retail, warehouse, industrial, education, healthcare facilities, multifamily housing, and custom homes. These Daylighting Systems provide significant energy savings, improved environments, and high-quality lighting.
Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]